NXP Semiconductors


Select site:

English

Datasheet

TEA1622P
(Product Specification)
17-Mar-04, 16 pages, 84 kB

Download all documentation

General description

The TEA1622P is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high voltage EZ-HVTM SOI process, combined with a low voltage BICMOS process.

The device includes a high voltage power switch and a circuit for start-up directly from the rectified mains voltage. A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power-plug concept possible.

In its most basic version of application, the TEA1622P acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the TEA1622P renders an efficient and low cost power supply system.

Features

  • Designed for general purpose supplies
  • Integrated power switch: 12 Ohm and 650 V
  • Operates from universal AC mains supplies: 80 V to 276 V
  • Adjustable frequency for flexible design
  • RC oscillator for load insensitive regulation loop constant
  • Valley switching for minimum switch-on loss
  • Frequency reduction at low power output for low standby power: <100 mW
  • Adjustable overcurrent protection
  • Undervoltage protection
  • Temperature protection
  • Short winding protection
  • Safe restart mode for system fault conditions
  • Simple application with both primary and secondary (opto) feedback
  • Available in 8-pin DIP package.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA1622P/N1TEA1622P/N19352 741 35112Volume productionSOT97-1
(DIP8)
TubeStandard MarkingTEA1622P/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA1622P/N19352 741  35112  0.9300NADIGI-KEY CORPORATION89011/29/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageMax
supply(v)
Operating
temp.(Cel)
Valley switchingHigh voltage start up source
TEA1622P/N1SOT97-1
(DIP8)
40-20 to 85yesyes


Similar products
TEA1622P links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.