The TEA1742T is a controller for Power Factor Correction (PFC). Its high level of integration allows the design of a cost-effective power supply with a very low number of external components.
The special built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels and quasi-resonant operation with valley skipping.
The TEA1742T enables highly efficient and reliable supplies with power requirements of up to 500 W, to be designed easily and with the minimum number of external components.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TEA1742T/N1 | TEA1742T/N1,118 | 9352 886 47118 | Development | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TEA1742T/N1 | TEA1742T/N1,118 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TEA1742T/N1 | 9352 886 47118 | TEA1742T/N1,118 | not available |