NXP Semiconductors


Select site:

English

Datasheet

TEA1750
(Product Specification)
06-Apr-07, 29 pages, 164 kB

GreenChip III SMPS control IC

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The GreenChip III is the third generation of green Switched Mode Power Supply (SMPS) controller ICs. The TEA1750 combines a controller for Power Factor Correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components.

The special built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels, quasi-resonant operation with valley skipping, as well as to reduced frequency operation at lower power levels. At low power levels, the PFC switches over to burst mode control to maintain high efficiency. In burst mode, soft-start and soft-stop functions are added to eliminate audible noise.

During low power conditions, the flyback controller switches to frequency reduction mode and limits the peak current to 25 pct of its maximum value. This will ensure high efficiency at low power and good standby power performance while minimizing audible noise from the transformer.

The proprietary high voltage BCD800 process makes direct start-up possible from the rectified universal mains voltage in an effective and green way. A second low voltage Silicon On Insulator (SOI) IC is used for accurate, high speed protection functions and control.

The TEA1750 enables highly efficient and reliable supplies with power requirements up to 250 W, to be designed easily and with the minimum number of external components.

Features

Distinctive features

  • Integrated PFC and flyback controller
  • Universal mains supply operation (70 V AC to 276 V AC)
  • High level of integration, resulting in a very low external component count and a cost-effective design

Green features

  • On-chip start-up current source

PFC green features

  • Valley/zero voltage switching for minimum switching losses (patented)
  • Frequency limitation to reduce switching losses
  • Burst mode operation if a low load is detected at the flyback output (patented)

Flyback green features

  • Valley switching for minimum switching losses (patented)
  • Frequency reduction with fixed minimum peak current at low power operation to maintain high efficiency at low output power levels

Protection features

  • Safe restart mode for system fault conditions
  • Continuous mode protection by means of demagnetization detection for both converters (patented)
  • Undervoltage protection (foldback during overload)
  • Accurate OverVoltage Protection (OVP) for both converters (adjustable for flyback converter)
  • Open control loop protection for both converters
  • IC overtemperature protection
  • Low and adjustable OverCurrent Protection (OCP) trip level for both converters
  • Soft (re)start for both converters
  • Soft stop PFC to minimize audible noise
  • Mains undervoltage protection / brown-out protection
  • General purpose input for latched protection, e.g. to be used for system OverTemperature Protection (OTP)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA1750T/N1TEA1750T-T9352 829 67518Volume productionSOT109-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingTEA1750T/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA1750T/N19352 829  67518       not available

Applications

  • The device can be used in all applications that require an efficient and cost-effective power supply solution up to 250 W. Notebook adapters in particular can benefit from the high level of integration.


Related applications
Notebook / LCD SMPS
PC supply (silverbox)
DVD / VCR SMPS
Set-top box SMPS
TV SMPS
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV flyback power supply
Set-top box - MMS functionality

Technical documents

Application Notes

AN10580_1; GreenChip TEA1761 synchronous rectification and feedback controller (19-Mar-08)

Support Documents

75015883; NXP GreenChip III TEA1750 (2007-01-01)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.