The GreenChip III is the third generation of green Switched Mode Power Supply (SMPS) controller ICs. The TEA1750 combines a controller for Power Factor Correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components.
The special built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels, quasi-resonant operation with valley skipping, as well as to reduced frequency operation at lower power levels. At low power levels, the PFC switches over to burst mode control to maintain high efficiency. In burst mode, soft-start and soft-stop functions are added to eliminate audible noise.
During low power conditions, the flyback controller switches to frequency reduction mode and limits the peak current to 25 pct of its maximum value. This will ensure high efficiency at low power and good standby power performance while minimizing audible noise from the transformer.
The proprietary high voltage BCD800 process makes direct start-up possible from the rectified universal mains voltage in an effective and green way. A second low voltage Silicon On Insulator (SOI) IC is used for accurate, high speed protection functions and control.
The TEA1750 enables highly efficient and reliable supplies with power requirements up to 250 W, to be designed easily and with the minimum number of external components.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TEA1750T/N1 | TEA1750T/N1,518 | 9352 829 67518 | Volume production | SOT109 | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TEA1750T/N1/DG | TEA1750T/N1/DG,518 | 9352 872 68518 | Volume production | SOT109 | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TEA1750T/N1 | TEA1750T/N1,518 | TEA1750T_N1 |
| Always Pb-free | ||||
| TEA1750T/N1/DG | TEA1750T/N1/DG,518 | TEA1750T_N1_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TEA1750T/N1 | 9352 829 67518 | TEA1750T/N1,518 | ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | not available | |
| TEA1750T/N1/DG | 9352 872 68518 | TEA1750T/N1/DG,518 | not available |
Related applications
High efficiency Notebook PC power supply