The GreenChip III is the third generation of green Switched Mode Power Supply (SMPS) controller ICs. The TEA1751(L)T (TEA1751T and TEA1751LT) combines a controller for Power Factor Correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components.
The special built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels, quasi-resonant operation with valley skipping, as well as to reduced frequency operation at lower power levels. At low power levels, the PFC switches off to maintain high efficiency.
During low power conditions, the flyback controller switches to frequency reduction mode and limits the peak current to 25 pct of its maximum value. This will ensure high efficiency at low power and good standby power performance while minimizing audible noise from the transformer.
The TEA1751(L)T is a MultiChip Module, (MCM), containing 2 chips. The proprietary high voltage BCD800 process which makes direct start-up possible from the rectified universal mains voltage in an effective and green way. The second low voltage Silicon On Insulator (SIOI) is used for accurate, high speed protection functions and control.
The TEA1751(L)T enables highly efficient and reliable supplies with power requirements up to 250 W, to be designed easily and with a minimum number of external components.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TEA1751LT/N1 | TEA1751LT/N1,518 | 9352 865 59518 | Volume production | SOT109 | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TEA1751T/1791/DB/90W | TEA1751T/1791/DB/9 | 9352 904 94598 | Development | SOT109 | |||
| TEA1751T/N1 | TEA1751T/N1,518 | 9352 862 83518 | Volume production | SOT109 | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TEA1751LT/N1 | TEA1751LT/N1,518 | TEA1751LT_N1 |
| Always Pb-free | ||||
| TEA1751T/1791/DB/90W | TEA1751T/1791/DB/9 | Not available |
| |||||
| TEA1751T/N1 | TEA1751T/N1,518 | TEA1751T_N1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TEA1751LT/N1 | 9352 865 59518 | TEA1751LT/N1,518 | NA | ARROW ELECTRONICS | 518 | 11/19/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 500 | 11/20/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| TEA1751T/1791/DB/90W | 9352 904 94598 | TEA1751T/1791/DB/9 | not available | |||||||
| TEA1751T/N1 | 9352 862 83518 | TEA1751T/N1,518 | NA | ARROW ELECTRONICS | 518 | 11/19/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 490 | 11/20/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 15,000 | 2500 | 11/19/2009 | Buy online |
Related applications
High efficiency Notebook PC power supply
Application Notes
| Type number | Package | Description | Package reference code | VDD [max](V) | Remark |
|---|---|---|---|---|---|
| TEA1751LT/N1 | SOT109
| GreenChip ™ III SMPS control IC | SO16 | 38.0 | Flyback/PFC |
Similar products
TEA1751T; TEA1751LT
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.