HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

Block Diagram

TEA1751LT Block Diagram

TEA1751LT Block Diagram

Features

Key Features

  • Integrated PFC and flyback controller
  • Universal mains supply operation (70 V (AC) to 276 V (AC)
  • Dual boost PFC with accurate maximum output voltage
  • High level of integration, resulting in a very low external component count and a cost-effective design

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 25 documents

Compact List

Application Note (7)
Brochure (2)
Data Sheet (9)
Supporting Information (2)
User Guide (5)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?