Datasheet
TEA5710;TEA5710T
(Product Specification)
01-Mar-94, 25 pages, 0 kB
TEA5710;TEA5710T - AM/FM radio receiver circuit
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The TEA5710 is a high performance Bimos IC for use in
AM/FM radios. All necessary functions are integrated:
from AM and FM front-end to detector output stages.
Features
- Wide supply Voltage range: 2.0 to 12 V
- Low current consumption: 7.5 mA at AM, 9.0 mA at FM
- High selectivity with distributed IF gain
- LED driver for tuning indication
- High input sensitivity: 1.6 mV/m (AM), 2.0 µV (FM) for 26 dB S/N
- Good strong signal behaviour: 10 V/m at AM, 500 mV at FM
- Low output distortion: 0.8% at AM, 0.3% at FM
- Designed for simple and reliable PC-board layout
- High impedance MOSFET input on AM
Applications
- Portable AM/FM radio
- Clock radio
- Personal headphone radio