NXP Semiconductors


Select site:

English

TEA5711; TEA5711T

Selection guide

Datasheet

TEA5711; TEA5711T
(Product Specification)
01-Sep-94, 28 pages, 382 kB

Download all documentation

AM/FM stereo radio circuit

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA5711 is a high performance Bimos IC for use in AM/FM stereo radios. All necessary functions are integrated: from AM and FM front-end to AM detector and FM stereo output stages.

Features

  • Wide supply voltage range: 1.8 or 2.1 to 12 V
  • Low current consumption: 15 mA at AM, 16 mA at FM
  • High selectivity with distributed IF gain
  • LED driver for stereo indication
  • High input sensitivity: 1.6 V/m (AM), 2.0 µV (FM) for 26 dB S/N
  • Good strong signal behaviour: 10 V/m at AM, 500 mV at FM
  • Low output distortion: 0.8% at AM, 0.3% at FM
  • Signal level output
  • Soft mute
  • Signal dependent stereo
  • Designed for simple and reliable printed-circuit board layout
  • High impedance MOSFET input on AM.

Applications

  • Portable AM/FM stereo radio
  • Mini/midi receiver sets
  • Personal headphone radio.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.