NXP Semiconductors


Select site:

English

TEA5757; TEA5759

Selection guide

Datasheet

TEA5757; TEA5759
(Product Specification)
26-Aug-99, 32 pages, 202 kB

Download all documentation

General description

The TEA5757; TEA5759 is a 44-pin integrated AM/FM stereo radio circuit including a novel tuning concept. The radio part is based on the TEA5712.

The TEA5757 is used in FM-standards in which the local oscillator frequency is above the radio frequency (e.g. European and American standards).

The TEA5759 is the version in which the oscillator frequency is below the radio frequency (e.g. Japanese standard).

The new tuning concept combines the advantages of hand tuning with electronic facilities and features. User ?intelligence? is incorporated into the tuning algorithm and an improvement of the analog signal processing is used for the AFC function.

Features

  • The tuning system has an optimized IC partitioning both from application (omitting interferences) and flexibility (removable front panel option) point of view: the tuning synthesizer is on-chip with the radio
  • The tuning quality is superior and requires no IF-counter for stop-detection; it is insensitive to ceramic filter tolerances
  • In combination with the microcontroller, fast, low-power operation of preset mode, manual-search, auto-search and auto-store are possible
  • The local (internal) controller function facilitates reduced and simplified microcontroller software
  • The high integration level (radio and tuning synthesizer on one chip) means fewer external components with regard to the communication between the radio and the microcontroller (90% less components compared to the digital tuning application of a radio IC with external PLL tuning function) and a simple and small printed-circuit board
  • There will be no application considerations for the tuning system, with regards to quality and high integration level, since there will be no external 110 MHz buffers, loop filter or false lock elimination
  • The inherent FUZZY LOGIC behaviour of the Self Tuned Radio (STR), which mimics hand tuning, yields a potentially fast yet reliable tuning operation
  • The level of the incoming signal at which the radio must lock is software programmable
  • Two programmable ports
  • High selectivity with distributed IF gain
  • Soft mute
  • Signal dependent stereo-blend
  • High impedance MOSFET input on AM
  • Wide supply voltage range of 2.5 to 12 V
  • Low current consumption 18 mA at AM and FM (including tuning synthesizer)
  • High input sensitivity
  • Low output distortion
  • Due to the new tuning concept, the tuning is independent of the channel spacing.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA5757H/V1TEA5757HB-T9351 740 80518Volume productionSOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard MarkingTEA5757H/V1
week 36, 2004
TEA5757H/V1TEA5757HB9351 740 80557Volume productionSOT307-2
(QFP44)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEA5757H/V1
week 36, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA5757H/V19351 740  80518        Order samples
TEA5757H/V19351 740  80557  NADIGI-KEY CORPORATION2,66011/29/2008 Buy online not available
   NAFUTURE ELECTRONICS- NORTH AMER3,84211/25/2008 Buy online  

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TEA5757H/V1SOT307-2
(QFP44)
Radio, Audio and CD/DVD SystemsReceivers-15~6044AM/FM12


Similar products
TEA5757; TEA5759 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.