NXP Semiconductors


Select site:

English

Datasheet

TEA5760UK
(Product Specification)
14-Dec-06, 36 pages, 210 kB

Download all documentation

Single chip FM stereo radio

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA5760UK is a single chip electronically tuned FM stereo radio for low voltage applications with fully integrated Intermediate Frequency (IF) selectivity and demodulation.

The radio is completely adjustment free and only requires a minimum of small and low cost external components.

The TEA5760UK does not meet all of the requirements from EN55020, a trade off was done to make possible the previously stated features.

The TEA5760UK application software is compatible to the TEA5761UK software to enable easy design in for customers.

Features

  • High sensitivity due to integrated low noise Radio Frequency (RF) input amplifier
  • FM mixer for conversion of the US/Europe (87.5 MHz to 108 MHz) and Japanese FM band (76 MHz to 90 MHz) to IF
  • Preset tuning to receive Japanese TV audio up to 108 MHz and raster 100 kHz
  • Autonomous search tuning, 100 kHz grid
  • RF Automatic Gain Control (AGC) circuit
  • LC tuner oscillator operating with one low cost chip inductor (external varicap not required)
  • Fully integrated FM IF selectivity
  • Fully integrated FM demodulator
  • 32.768 kHz external reference frequency
  • Phase-Locked Loop (PLL) synthesizer tuning system
  • IF counter; 7-bit output via control interface
  • Level detector, 4-bit level information output via the control interface
  • Soft mute, signal level dependent mute function
  • Signal level dependent mono/stereo blend, Stereo Noise Cancelling (SNC)
  • Soft mute and SNC can be switched off via control interface
  • Adjustment free stereo decoder
  • I2C-bus interface
  • Standby mode
  • One software programmable port
  • Interrupt flag

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA5760UK/N1TEA5760UK/N1-G9352 789 49023Volume productionUncased dieTEA5760UK/N1
Always Pb-free
TEA5760UK/N1TEA5760UK/N1-T9352 789 49118Volume productionUncased dieReel Pack, SMD, 13"Standard MarkingTEA5760UK/N1
Always Pb-free
TEA5760UK/N1/S149352 826 09023Samples availableUncased dieTEA5760UK/N1/S14
Always Pb-free
TEA5760UK/N1/S149352 826 09118Samples availableUncased dieReel Pack, SMD, 13"Standard MarkingTEA5760UK/N1/S14
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA5760UK/N19352 789  49023       not available
TEA5760UK/N19352 789  49118       not available
TEA5760UK/N1/S149352 826  09023        Order samples
TEA5760UK/N1/S149352 826  09118       not available

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.