The TEA5762 is a 44-pin integrated AM-radio and FM-IF and demodulator part including a novel tuning concept. The radio part is based on the TEA5712.
It is designed for the use with an external FM front-end.
The new tuning concept combines the advantages of hand tuning with electronic facilities and features. User ?intelligence? is incorporated into the tuning algorithm and an improvement of the analog signal processing is used for the AFC function.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TEA5762H/V1 | TEA5762HB-T | 9351 772 20518 | Volume production | SOT307-2
(QFP44) | Reel Dry Pack, SMD, 13" | Standard Marking | TEA5762H/V1
| week 36, 2004 |
| TEA5762H/V1 | TEA5762HB | 9351 772 20557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | TEA5762H/V1
| week 36, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TEA5762H/V1 | 9351 772 20518 | not available | ||||||
| TEA5762H/V1 | 9351 772 20557 | Order samples |
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Receiver Type | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) |
|---|---|---|---|---|---|---|---|
| TEA5762H/V1 | SOT307-2
(QFP44) | Radio, Audio and CD/DVD Systems | Receivers | -15~60 | 44 | AM | 12 |
Similar products
TEA5762
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.