NXP Semiconductors


Select site:

English

Datasheet

TEA5766UK
(Product Specification)
22-Mar-07, 59 pages, 298 kB

Download all documentation

Stereo FM Radio + RDS

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TEA5766UK is a single chip electronically tuned FM stereo radio with Radio Data System (RDS) and Radio Broadcast Data System (RBDS) demodulator and RDS/RBDS decoder, for portable application with fully integrated Intermediate Frequency (IF) selectivity and FM demodulation.

The radio is completely adjustment free and only requires a minimum of small and low cost external components.

The radio can tune to the European, US and Japanese FM bands. It has a low power consumption at a low supply voltage.

The TEA5766UK application software is compatible to the TEA5764 software to enable easy design-in for customers.

Features

  • High sensitivity due to integrated low noise Radio Frequency (RF) input amplifier
  • FM mixer for conversion of the US/Europe (87.5 MHz to 108 MHz) and Japanese FM band (76 MHz to 90 MHz) to IF
  • Preset tuning to receive Japanese TV audio up to 108 MHz
  • Autonomous search tuning, 100 kHz grid
  • RF automatic gain control circuit
  • LC tuner oscillator operating with integrated varicaps and one low-cost chip inductor
  • Fully integrated FM IF selectivity
  • Fully integrated FM demodulator
  • 32768 Hz external reference frequency
  • Phase Locked Loop (PLL) synthesizer tuning system
  • IF counter, 7-bit output via control interface
  • Level detector, 4-bit level information output via the control interface
  • Soft mute, signal depending mute function, can be switched on or off via the control interface
  • Mono/stereo blend, signal depending gradual change from mono to stereo, can be switched on or off via the control interface
  • Standby mode
  • Software programmable port
  • Fully integrated RDS/RBDS demodulator in accordance with EN 62106
  • RDS/RBDS decoder with memory for two RDS data blocks provides block synchronization and error correction; block data and status information are available via the I2C-bus
  • Interrupt flag
  • Interrupt line

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA5766UK/N1TEA5766UK/N1-T9352 815 64118Volume productionUncased dieUncased dieReel Pack, SMD, 13"Standard MarkingTEA5766UK/N1
Always Pb-free
TEA5766UK/N1TEA5766UK/N1-G9352 815 64023Volume productionUncased dieUncased dieTEA5766UK/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA5766UK/N19352 815  64118       not available
TEA5766UK/N19352 815  64023        Order samples

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.