NXP Semiconductors


Select site:

English

Datasheet

TEA5777
(Product Specification)
11-Apr-06, 47 pages, 244 kB

Download all documentation

Low-power AM/FM stereo radio for handheld applications

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA5777 is a BiCMOS single-chip (32-pin or 48-pin package), electronically tuned AM/FM stereo radio circuit, with fully integrated IF selectivity and demodulation including local synthesized oscillator, and is intended to be used in electronically tuned radio sets.

In FM mode the radio is completely alignment free and in AM mode only a minimum of antenna input alignment is required. The radio requires a minimum number of small and low cost external components.

The IC communicates with a microcontroller via the I2C-bus or the 3-wire bus.

Features

General

  • High integration level of the AM and FM receiver means a very limited number of external components are required
  • On-board PLL synthesizer tuning function which includes VCOs, dividers, phase detectors and charge pump
  • FM mixer conversion for US and Europe, OIRT and Japanese band to IF
  • Crystal reference frequency oscillator operating at 4 MHz
  • External reference input frequency of 13 MHz (bus selectable)
  • Autonomous search function
  • IF counter with 1-bit output via the bus
  • Silent readout of mono or stereo information and IF in-window indication
  • Level detector with 4-bit level information output via the bus
  • I2C-bus or 3-wire bus
  • Standby mode switched via the bus
  • 2 software programmable I/O ports with multiple functions
  • Supply voltage range: 2.7 V to 7 V (typical 3 V)
  • Low current consumption: 9.8 mA in AM mode and 13.9 mA in FM mode


AM

  • Fully integrated AM RF tuning function (no external varicap required)
  • High-impedance MOSFET input
  • Fully integrated AM IF filters
  • Fully integrated AM VCO
  • Integrated image rejection mixer structure
  • LW and MW reception possibility


FM

  • High input sensitivity
  • Fully integrated FM IF selectivity
  • Fully integrated FM demodulator (no external discriminator)
  • Integrated image rejection mixer structure
  • RF LC oscillator operating with low cost fixed inductors (referenced to ground)
  • FM I/Q mixer for conversion of the US, Europe, Japanese and OIRT band to IF
  • Fully integrated, adjustment free, stereo decoder
  • Signal dependent mono or stereo blend (with on and off function)
  • FM stereo readout via the bus and silent readout mode
  • RDS MPX output available
  • Stereo decoder can be switched off via the bus
  • Integrated anti-birdy filter

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA5777HL/N2TEA5777HL-T9352 774 87118Volume productionSOT358-1
(LQFP32)
Reel Pack, SMD, 13"Standard MarkingTEA5777HL/N2
Always Pb-free
TEA5777HL/N2TEA5777HL9352 774 87157Volume productionSOT358-1
(LQFP32)
Tray Pack, Bakeable, MultipleStandard MarkingTEA5777HL/N2
Always Pb-free
TEA5777HN/N2TEA5777HN-T9352 774 86518Volume productionSOT619-1
(HVQFN48)
Reel Dry Pack, SMD, 13"Standard MarkingTEA5777HN/N2
Always Pb-free
TEA5777HN/N2TEA5777HN9352 774 86557Volume productionSOT619-1
(HVQFN48)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEA5777HN/N2
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA5777HL/N29352 774  87118        Order samples
TEA5777HL/N29352 774  87157       not available
TEA5777HN/N29352 774  86518       not available
TEA5777HN/N29352 774  86557       not available

Applications

  • Portable AM/FM stereo radio
  • Mini and midi receiver sets
  • PC radio applications
  • GSM handsets

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.