NXP Semiconductors


Select site:

English

Datasheet

TEA6321
(Preliminary Specification)
19-Dec-95, 36 pages, 184 kB

Download all documentation

General description

The sound fader control circuit TEA6321 is an I2C-bus controlled stereo preamplifier for car radio hi-fi sound applications.

Features

  • Source selector for four stereo and one mono inputs
  • Interface for noise reduction circuits
  • Interface for external equalizer
  • Volume, balance and fader control
  • Special loudness characteristic automatically controlled in combination with volume setting
  • Bass control with equalizer filters
  • Treble control
  • Mute control at audio signal zero crossing
  • Fast mute control via I2C-bus
  • Fast mute control via pin
  • I2C-bus control for all functions
  • Power supply with internal power-on reset.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA6321T/V1TEA6321T/V19350 795 10512Volume productionSOT287-1
(SO32)
Tube Dry PackStandard MarkingTEA6321T/V1
Always Pb-free
TEA6321T/V1TEA6321T/V1-T9350 795 10518Volume productionSOT287-1
(SO32)
Reel Dry Pack, SMD, 13"Standard MarkingTEA6321T/V1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA6321T/V19350 795  10512       not available
TEA6321T/V19350 795  10518       not available

Applications

  • Car radio
  • Car audio systems.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageFUNCTIONSource
selector
Mute
switch
via
IC
pin
Dolby
noise
reduction
compatible
No.
of
stereo
inputs
No.
of
mono
inputs
Interface
for
noise
reduction
circuits
Combined
loudness/volume
control
Bass
and
treble,
balance
and
fader
controls
Interface
for
equalizer
Mute
control
at
audio
signal
zero
crossing
TEA6321T/V1SOT287-1
(SO32)
sound fader controlyesyesyes41yesyesyesyesyes


Similar products
TEA6321 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.