NXP Semiconductors


Select site:

English

TEA6810V_TEA6811V

Selection guide

Datasheet

(Product Specification)
v.2, 18-Jun-96, 24 pages, 147 kB

Download all documentation

Front-end and PLL synthesizers for car radios

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The TEA6810V and TEA6811V, together with TEA6821V forms an AM/FM receiving concept for electronically tuned car radios.

The TEA681xV is an FM/AM front-end with one local synthesized oscillator for both AM and FM which is used together with the TEA6821T in a double-conversion concept. It delivers a first FM-IF of 72.2 MHz and, for MW/LW, a first AM-IF of 10.7 MHz.

Minimum alignments are required due to wideband RF inputs and the common AM/FM VCO.

High dynamic behaviour and minimum distortion is obtained by a special RF input design combined with AGC. High sensitivity is possible in combination with RF input FETs.

Minimum interference is experienced due a to special synthesizer loop design and ensuring that the I2C-bus is inoperative in the locked-tuned condition.

The reference frequency for the synthesizer and the I2C-bus information is delivered by the TEA6821V. The programmable local/dx switch enables switching the gain of the FM mixer from normal AGC control (FM dx) to the forced 4th level of AGC (FM local).

Features

  • Synthesizer function which includes a Voltage Controlled Oscillator (VCO), dividers, phase detector, charge-pump and in-lock detector
  • FM mixer with AGC
  • AM RF amplifier with AGC
  • AM mixer.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEA6810V/C03TEA6810V/C03,1129352 606 73112Discontinued
Replacement product
SOT158-1
(VSO40)
TubeStandard Marking
TEA6810V/C03TEA6810V/C03,1189352 606 73118Discontinued
Replacement product
SOT158-1
(VSO40)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TEA6810V/C03TEA6810V/C03,112TEA6810V_C03
Always Pb-free
TEA6810V/C03TEA6810V/C03,118TEA6810V_C03
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEA6810V/C039352606731123-okt-093-apr-10None notedDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
TEA6810V/C039352606731183-okt-093-apr-10None notedDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Applications

  • Car radios.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TEA6810V/C03SOT158-1
(VSO40)
Radio, Audio and CD/DVD SystemsReceivers-40~8540AM/FM5.25