NXP Semiconductors


Select site:

English

TEA6823T; TEA6825T

Selection guide

Datasheet

TEA6823T; TEA6825T
(Preliminary Specification)
24-Mar-98, 48 pages, 333 kB

Download all documentation

General description

The TEA6823T together with the TEA6811T and the TEA6825T together with the TEA6810T form an AM/FM electronic tuned car radio in a double conversion receiver concept.

Features

General

  • FM mixer for conversion from FM-IF1 = 72.2 MHz to FM-IF2 = 10.7 MHz
  • AM mixer for conversion from AM-IF1 = 10.7 MHz to AM-IF2 = 450 kHz
  • FM-IF gain stage
  • Crystal oscillator providing mixer frequencies and references for IF-count and stereo decoder
  • FM quadrature demodulator with automatic centre frequency adjustment and THD compensation
  • Level, multi-path and noise detectors
  • Soft mute
  • Stereo noise cancelling and variable de-emphasis
  • PLL stereo decoder
  • Noise blanker
  • AM IF-amplifier and demodulator
  • I2C-bus transceiver with interface to enable direct data transfer to radio front-end
  • IF-count for AM and FM
  • Reference frequency generation for PLL synthesizer.

Stereo decoder

  • Adjustment-free PLL VCO
  • Pilot depending mono/stereo switching
  • Analog control of mono/stereo blend
  • Adjacent channel noise suppression (114 kHz)
  • Pilot cancelled
  • Analog control of de-emphasis
  • Integrated low-pass filters for 190 kHz adjacent channel interferences and signal delay for interference absorption circuit.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA6825T/V1TEA6825TD-T9352 438 60118Volume productionSOT190-2
(VSO56)
Reel Pack, SMD, 13"Standard MarkingTEA6825T/V1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA6825T/V19352 438  60118        Order samples

Applications

  • 5 V PC audio applications
  • Car radio applications.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TEA6825T/V1SOT190-2
(VSO56)
Radio, Audio and CD/DVD SystemsReceivers-40~8556AM/FM10


Similar products
TEA6823T; TEA6825T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.