Datasheet
TEA6842H
(Product Specification)
19-Dec-03, 66 pages, 379 kB
General description
The TEA6842H is a single IC with car radio tuner for AM,
FM and Weather Band (WB) intended for microcontroller
tuning with the I2C-bus. It provides the following functions:
- AM double conversion receiver for LW, MW and SW
(31 m, 41 m and 49 m bands) with IF1 = 10.7 MHz and
IF2 = 450 kHz
- FM single conversion receiver with integrated image
rejection for IF = 10.7 MHz capable of selecting US FM,
US weather, Europe FM, East Europe FM and Japan
FM bands
- The tuning system includes FM mixer, AM mixer 1,
AM mixer 2, crystal oscillator, VCO and PLL synthesizer
on one chip.
Features
- FM mixer for conversion of FM RF from 65 to 108 MHz
to IF of 10.7 MHz; the mixer provides inherent image
rejection
- FM RF mixer can be set to receive weather band radio
up to 162.55 MHz
- Buffer output for weather band flag
- AM mixer 1 for conversion of AM RF to AM IF1 of
10.7 MHz
- LC tuner oscillator providing mixer frequencies for
FM mixer and AM mixer 1
- AM mixer 2 for conversion of AM IF1 to AM IF2 of
450 kHz
- Crystal oscillator providing mixer frequencies for
AM mixer 2 and reference for synthesizer PLL, IF count,
timing for inaudible Radio Data System (RDS) update
and reference frequency for car audio signal
processor ICs
- Fast synthesizer PLL tuning system with local control for
inaudible RDS updating
- Timing function for RDS update algorithm and control
signal output for car audio signal processor ICs
(TEA688x, SAA77xx) or car radio integrated signal
processor IC (TEF689x)
- Digital auto alignment circuit for conversion of
LC oscillator tuning voltage to controlled alignment
voltage of FM antenna tank circuit
- AGC PIN diode drive circuit for FM RF AGC; AGC
detection at FM mixer input; the AGC PIN diode current
can be set to a fixed value to allow local function for
search tuning; AGC threshold is a programmable and
keyed function switchable via the I2C-bus
- FM IF linear amplifiers with high dynamic input range
- FM quadrature demodulator with automatic centre
frequency adjustment and Total Harmonic Distortion
(THD) compensation and level driven soft mute;
soft mute characteristic is adjustable via the I2C-bus
- Level detector for AM and FM with temperature
compensated output voltage; starting point and slope of
level output is programmable via the I2C-bus
- AM RF PIN diode drive circuit; AGC threshold detection
at AM mixer 1 and IF2 AGC input; threshold is
programmable via the I2C-bus; AM IF2 AGC and
demodulator
- AM AGC voltage buffer
- AM AF output switchable to provide AM IF2 for
AM stereo decoder
- AM noise blanker with blanking at AM IF2
- Ultrasonic noise detector
- Pin for external mute control
- Several test modes available for fast IC and system
tests.
Products/packages
| TEA6842H/V1 | | 9352 634 73518 | Volume production | SOT315-1
(LQFP80)
| Reel Dry Pack, SMD, 13" | Standard Marking | TEA6842H/V1
| |
Pricing/ordering/availability
Block diagrams/pinning

Design support
Application Notes
Disclaimer
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
- http://www.philips.semiconductors.com use http://www.nxp.com
- http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
- sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.