NXP Semiconductors


Select site:

English

Datasheet

TEA6843HL
(Product Specification)
19-Dec-03, 62 pages, 364 kB

Download all documentation

New In Car Entertainment (NICE) extended car radio

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA6843HL is a single IC with car radio tuner for AM, FM and Weather Band (WB) intended for microcontroller tuning with the I2C-bus. It provides the following functions:

  • AM double conversion receiver for LW, MW and SW (31 m, 41 m and 49 m bands) with IF1 = 10.7 MHz and IF2 = 450 kHz
  • FM single conversion receiver with integrated image rejection for IF = 10.7 MHz capable of selecting US FM, US weather, Europe FM, East Europe FM and Japan FM bands
  • The tuning system includes FM mixer, AM mixer 1, AM mixer 2, crystal oscillator, VCO and PLL synthesizer on one chip.

Features

  • FM mixer for conversion of FM RF from 65 to 108 MHz to IF of 10.7 MHz; the mixer provides inherent image rejection
  • FM RF mixer can be set to receive weather band radio up to 162.55 MHz
  • Buffer output for weather band flag
  • AM mixer 1 for conversion of AM RF to AM IF1 of 10.7 MHz
  • LC tuner oscillator providing mixer frequencies for FM mixer and AM mixer 1
  • AM mixer 2 for conversion of AM IF1 to AM IF2 of 450 kHz
  • Crystal oscillator providing mixer frequencies for AM mixer 2 and reference for synthesizer PLL, IF count, timing for inaudible Radio Data System (RDS) update and reference frequency for car audio signal processor ICs
  • Fast synthesizer PLL tuning system with local control for inaudible RDS updating
  • Timing function for RDS update algorithm and control signal output for car audio signal processor ICs (TEA688x, SAA77xx) or car radio integrated signal processor IC (TEF689x)
  • Digital auto alignment circuit for conversion of LC oscillator tuning voltage to controlled alignment voltage of FM antenna tank circuit
  • AGC PIN diode drive circuit for FM RF AGC; AGC detection at FM mixer input; the AGC PIN diode current can be set to a fixed value to allow local function for search tuning; AGC threshold is a programmable and keyed function switchable via the I2C-bus
  • FM IF linear amplifiers with high dynamic input range
  • FM quadrature demodulator with automatic centre frequency adjustment and Total Harmonic Distortion (THD) compensation and level driven soft mute; soft mute characteristic is adjustable via the I2C-bus
  • Level detector for AM and FM with temperature compensated output voltage; starting point and slope of level output is programmable via the I2C-bus
  • AM RF PIN diode drive circuit; AGC threshold detection at AM mixer 1 and IF2 AGC input; threshold is programmable via the I2C-bus; AM IF2 AGC and demodulator
  • AM AF output switchable to provide AM IF2 for AM stereo decoder
  • AM noise blanker with blanking at AM IF2
  • Several test modes available for fast IC and system tests.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA6843HL/V1TEA6843HL/V1-T9352 680 98518Volume productionSOT315-1
(LQFP80)
Reel Dry Pack, SMD, 13"Standard MarkingTEA6843HL/V1
TEA6843HL/V1TEA6843HL/V19352 680 98557Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEA6843HL/V1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA6843HL/V19352 680  98518       not available
TEA6843HL/V19352 680  98557        Order samples

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.