NXP Semiconductors


Select site:

English

Datasheet

TEA6845H
(Product Specification)
04-Feb-03, 48 pages, 249 kB

Download all documentation

General description

The TEA6845H is a single IC with car radio tuner for AM and FM intended for microcontroller tuning with the I2C-bus. It provides the following functions:

  • AM double conversion receiver for LW, MW and SW (31 m, 41 m and 49 m bands) with IF1 = 10.7 MHz and IF2 = 450 kHz
  • FM single conversion receiver with integrated image rejection for IF = 10.7 MHz capable of selecting US FM, US weather, Europe FM, East Europe FM and Japan FM bands.

Features

  • FM mixer for conversion of FM RF from 65 to 108 MHz to IF of 10.7 MHz; the mixer provides inherent image rejection
  • FM RF mixer can be set to receive weather band radio up to 162.55 MHz; weather band radio flag output
  • AM mixer 1 for conversion of AM RF to AM IF1 of 10.7 MHz
  • LC tuner oscillator providing mixer frequencies for FM mixer and AM mixer 1
  • AM mixer 2 for conversion of AM IF1 to AM IF2 of 450 kHz
  • Crystal oscillator providing mixer frequencies for AM mixer 2 and reference for synthesizer PLL, IF count, timing for Radio Data System (RDS) update and reference frequency for car audio signal processor ICs
  • Fast synthesizer PLL tuning system with local control for inaudible RDS updating
  • Timing function for RDS update algorithm and control signal output for car audio signal processor ICs (TEA688x, SAA77xx or TEF689x)
  • Digital auto alignment circuit for conversion of LC oscillator tuning voltage to controlled alignment voltage of FM antenna tank circuit
  • AGC PIN diode drive circuit for FM RF AGC; AGC detection at FM mixer input; the AGC PIN diode drive can be activated by the I2C-bus as a local or distance function; AGC threshold is a programmable and keyed function switchable via the I2C-bus
  • FM IF linear amplifiers with high dynamic input range
  • FM quadrature demodulator with automatic centre frequency adjustment and Total Harmonic Distortion (THD) compensation
  • Level detector for AM and FM with temperature compensated output voltage; starting point and slope of level output is programmable via the I2C-bus
  • AM RF PIN diode drive circuit; AGC threshold detection at AM mixer 1 and IF2 AGC input; threshold is programmable via the I2C-bus; AM IF2 AGC and demodulator
  • AM AF output switchable to provide AM IF2 for AM stereo decoder
  • AM noise blanker with blanking at AM IF2
  • Several test modes available for fast IC and system tests.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA6845H/V2TEA6845H/V29352 626 38557Volume productionSOT319-2
(QFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEA6845H/V2
week 6, 2005
TEA6845H/V2TEA6845H/V2-T9352 626 38518Volume productionSOT319-2
(QFP64)
Reel Dry Pack, SMD, 13"Standard MarkingTEA6845H/V2
week 6, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA6845H/V29352 626  38557       not available
TEA6845H/V29352 626  38518        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TEA6845H/V2SOT319-2
(QFP64)
CarradioReceivers-40~8564AM/FM10


Similar products
TEA6845H links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.