NXP Semiconductors


Select site:

English

Datasheet

TEA6849H
(Product Specification)
19-Dec-03, 65 pages, 405 kB

Download all documentation

New In Car Entertainment car radio tuner IC with Precision Adjacent Channel Suppression (NICE-PACS)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA6849H is a single IC with car radio tuner for AM, FM and Weather Band (WB) intended for microcontroller tuning with the I2C-bus. It provides the following functions:

  • AM double conversion receiver for LW, MW and SW (31 m, 41 m and 49 m bands) with IF1 = 10.7 MHz and IF2 = 450 kHz
  • FM double conversion receiver with integrated image rejection for IF1 and for IF2 capable of selecting US FM, US weather, Europe FM, East Europe FM and Japan FM bands; fully integrated dynamic selectivity at 450 kHz FM IF2; FM demodulator with dynamic threshold extension; centre frequency alignment of IF2 selectivity via the I2C-bus
  • The tuning system includes VCO, crystal oscillator and PLL synthesizer on one chip.

Features

  • FM mixer 1 for conversion of FM RF (65 to 108 MHz and US weather band) to IF of 10.7 MHz; the mixer provides inherent image rejection; for European and US FM band/WB (weather band) the mixer is driven with a ?high? injection Local Oscillator (LO); in Japan FM band and East Europe FM band the mixer is driven with a ?low? injection LO
  • AM mixer 1 for conversion of AM RF to AM IF1 of 10.7 MHz
  • LC tuner oscillator providing mixer frequencies for FM mixer and AM mixer 1
  • AM mixer 2 for conversion of AM IF1 to AM IF2 of 450 kHz
  • Crystal oscillator providing mixer frequencies for AM mixer 2 and FM mixer 2 and reference for synthesizer PLL, IF count, timing for Radio Data System (RDS) update and reference frequency for car audio signal processor ICs
  • Fast synthesizer PLL tuning system with local control for inaudible RDS updating
  • Timing function for RDS update algorithm and control signal output for car audio signal processor ICs (TEA688x, SAA77xx, TEF689x)
  • I2C-bus adjustable FM MPX soft mute
  • Digital alignment circuit for bus controlled matching of oscillator tuning voltage to FM antenna tank circuit tuning voltage
  • AGC PIN diode drive circuit for FM RF AGC; AGC detection at FM mixer input; the AGC PIN diode drive can be activated by the I2C-bus as a local function for search tuning; AGC threshold is a programmable and keyed function switchable via the I2C-bus
  • FM IF linear amplifier with high dynamic input range
  • FM mixer 2 for conversion of FM IF1 to FM IF2 of 450 kHz with inherent image rejection
  • Fully integrated dynamic selectivity and FM demodulator at IF2; improved sensitivity with dynamic threshold extension; centre frequency of IF2 selectivity alignment via the I2C-bus
  • Level detector for AM and FM with temperature compensated output voltage; starting point and slope of level output is programmable via the I2C-bus
  • AM cascode AGC stage and RF PIN diode drive circuit; AGC threshold detection at AM mixer 1 and IF2 AGC input; threshold for detection at mixer 1 input is programmable via the I2C-bus
  • AM IF2 AGC and demodulator
  • AM AF output switchable to provide AM IF2 for AM stereo decoder
  • AM noise blanker with detection at IF1 and blanking at AM IF2
  • Software controlled flag output
  • Buffer output for weather band flag
  • Adjacent channel detector and modulation detector for instantaneous bandwidth control of the integrated filter
  • Flag and voltage output indicating the actual bandwidth.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEA6849H/V1TEA6849H/V1-T9352 641 96518Volume productionSOT315-1
(LQFP80)
Reel Dry Pack, SMD, 13"Standard MarkingTEA6849H/V1
week 8, 2005
TEA6849H/V1TEA6849H/V19352 641 96557Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEA6849H/V1
week 8, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEA6849H/V19352 641  96518        Order samples
TEA6849H/V19352 641  96557       not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.