NXP Semiconductors


Select site:

English

Datasheet

TEA6886HL
(Product Specification)
04-Feb-03, 92 pages, 377 kB

Download all documentation

Up-level Car radio Analog Signal Processor (CASP)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA6886HL is a monolithic bipolar integrated circuit providing the stereo decoder function and ignition noise blanking facility combined with source selector and tone/volume control for AM/FM car radio applications. The device operates with a power supply voltage range from 7.8 to 9.2 V and a typical current consumption of 40 mA.

Features

1.1 General

  • I2C-bus compatible
  • Digital alignment/adjustment via I2C-bus:
    • FM noise blanker sensitivity
    • FM stereo noise canceller
    • FM High Cut Control (HCC)
    • FM stereo separation.
  • FM audio processing hold for RDS updating; holds the detectors for the FM weak signal processing in their present state
  • FM bandwidth limiting; limits the bandwidth of the FM audio signal with external capacitors
  • AM stereo input; AM stereo audio can be fed in at the pins for the de-emphasis capacitors; this will provide 8 dB of gain to the AM audio.

1.2 Stereo decoder and noise blanking

  • FM stereo decoder
  • Accepts FM multiplex signal and AM audio at input
  • Pilot detector and pilot canceller
  • De-emphasis selectable between 75 and 50 us
  • AM noise blanker: impulse noise detector and an audio hold.

1.3 Weak signal processing

  • FM weak signal processing: six signal condition detectors, soft mute, stereo noise canceller (blend) and high cut control (roll-off).

1.4 Audio pre-amplifier

  • Source selector for 6 sources: 2 stereo inputs external (A and B), 1 symmetrical stereo input (C), 1 symmetrical mono input (D), 1 internal stereo input (AM or FM) and 1 chime/diagnostic mono input
  • Volume 1 control from +20 to -56 dB in 1 dB steps; programmable 20 dB loudness control included
  • Volume 2 control from 0 to -56 dB in 1 dB steps, -56, -58.5, -62, -68 dB and mute
  • Programmable loudness control with bass boost as well as bass and treble boost
  • Treble control from -14 to +14 dB in 2 dB steps
  • Bass control from -18 to +18 dB in 2 dB steps with selectable characteristic
  • Analog Step Interpolation (ASI) minimizes pops by smoothing out the transitions in the audio signal when a switch is made
  • Audio Blend Control (ABC) minimizes pops by automatically incrementing the volume and loudness controls through each step between their present settings and the new settings
  • Rear Seat Audio (RSA) can select different sources for the front and rear speakers
  • Chime input: can be sent to any audio output, at any volume level
  • Chime adder circuit: chime input can also be summed with left front and/or right front audio, or be turned off.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.