NXP Semiconductors


Select site:

English

TEF6700HL

Selection guide

Datasheet

TEF6700HL
(Product Specification)
21-Oct-03, 56 pages, 306 kB

Download all documentation

TEF6700HL - Car radio tuner front-end for digital IF

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
Recommended replacement: TEF6701HL_1This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The TEF6700HL is a single chip car radio tuner for AM, FM standard, FM IBOC DAB and weather band providing gain controlled output of FM IF and AM IF2 for a car IF DSP IC (e.g. SAA7724H) including the following functions:

  • AM double conversion tuner for LW/MW/SW (31 m, 41 m and 49 m bands) with IF1 = 10.7 MHz and IF2 = 450 kHz
  • FM single conversion tuner to an IF frequency of 10.7 MHz with integrated image rejection for US FM, Europe FM, Japan FM, East Europe FM and weather band reception; all bands can be selected using high side or low side Local Oscillator (LO) injection
  • Tuning system includes VCO, crystal oscillator and PLL synthesizer on one chip.

Features

  • FM mixer for conversion of FM RF (64 to 108 MHz and US weather band) to IF of 10.7 MHz; the mixer provides inherent image rejection and can be switched from ?low? injection to ?high? injection Local Oscillator (LO) via the I2C-bus; two different mixer conversion gains can be selected via the I2C-bus
  • AGC PIN diode drive circuit for FM RF AGC; AGC detection at FM mixer input; the AGC PIN diode drive can be activated via the I2C-bus as a local function for search tuning; AGC threshold is a programmable and keyed function switchable via the I2C-bus
  • Digital alignment circuit for bus controlled matching of oscillator tuning voltage to FM antenna tank circuit tuning voltage
  • Buffer output for weather band flag
  • FM IF linear amplifier with high dynamic input range; amplifier gain can be switched to two different positions via the I2C-bus
  • FM IF AGC with multiplexed inputs for FM and In-Band On-Channel Digital Audio Broadcast (IBOC DAB)
  • Buffer amplifier for FM IBOC DAB IF bypassing second IF filter can be activated via I2C-bus
  • AM mixer 1 for conversion of AM RF to AM IF1 10.7 MHz
  • AM RF PIN diode drive circuit and RF JFET conductance control by AGC cascode drive circuit; AGC threshold detection at AM mixer 1 and IF2 AGC input; threshold is programmable via the I2C-bus
  • AM noise blanker with blanking at AM IF2; AM noise blanker can be deactivated via the I2C-bus
  • AM mixer 2 for conversion of AM IF1 to AM IF2 450 kHz
  • AM IF2 AGC
  • Multiplexer to output AM IF2 AGC and FM IF AGC to a car IF DSP IC (e.g. SAA7724H)
  • AM/FM RF AGC monitor output
  • Level detector for AM and FM with temperature compensated output voltage; starting point and slope of level output is programmable via the I2C-bus
  • IF counter for AM IF2 and FM IF
  • LC tuner oscillator providing mixer frequencies for FM mixer and AM mixer 1
  • Crystal oscillator providing mixer frequencies for AM mixer 2 and reference for synthesizer PLL, IF count and timing for Radio Data System (RDS) update
  • Fast synthesizer PLL tuning system with local control for inaudible RDS updating
  • Timing function for RDS update algorithm and control signal output for a car IF DSP IC (e.g. SAA7724H)
  • Three hardware programmable I2C-bus addresses; pin BUSENABLE; two software controlled flag outputs
  • Several test modes for fast IC and system tests.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEF6700HL/V1TEF6700HL/V1,5189352 718 29518Withdrawn
Replacement product
SOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6700HL/V1TEF6700HL/V1,5579352 718 29557Withdrawn
Replacement product
SOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking
TEF6700HL/V1/S1TEF6700HL/V1/S1,519352 724 18518Discontinued
Replacement product
SOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6700HL/V1/S422TEF6700HL/V1/S422,9352 812 19518Discontinued
Replacement product
SOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEF6700HL/V1TEF6700HL/V1,518Not available
week 12, 2005
TEF6700HL/V1TEF6700HL/V1,557Not available
week 12, 2005
TEF6700HL/V1/S1TEF6700HL/V1/S1,51TEF6700HL_V1_S1
TEF6700HL/V1/S422TEF6700HL/V1/S422,TEF6700HL_V1_S422
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEF6700HL/V193527182951831-dec-0831-dec-08$product.prunedProduct.eplacementPartDN 62
  • Sole source product
  • Non-availability. No last time buy possible
Non-manufacturable.
TEF6700HL/V193527182955731-dec-0831-dec-08$product.prunedProduct.eplacementPartDN 62
  • Sole source product
  • Non-availability. No last time buy possible
Non-manufacturable.
TEF6700HL/V1/S19352724185183-okt-093-apr-10$product.prunedProduct.eplacementPartDN 63
  • Customer specific product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
TEF6700HL/V1/S4229352812195183-okt-093-apr-10$product.prunedProduct.eplacementPartDN 63
  • Customer specific product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Block diagrams/pinning