NXP Semiconductors


Select site:

English

TEF6721HL

Selection guide

Datasheet

TEF6721HL
(Product Specification)
20-Dec-05, 48 pages, 235 kB

Download all documentation

TEF6721HL - Car radio tuner front-end for digital IF

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TEF6721HL is a single chip car radio tuner for AM, FM standard, FM In-Band On-Channel Digital Audio Broadcast (IBOC DAB) and weather band providing combined AM and FM gain controlled differential Intermediate Frequency (IF) output for the SAF7730H including the following functions:

  • AM up-conversion tuner to an IF frequency of 10.7 MHz for Long Wave (LW)/Medium Wave (MW)/Short Wave (SW) (31 m, 41 m and 49 m bands)
  • FM single conversion tuner to an IF frequency of 10.7 MHz with integrated image rejection for US FM, Europe FM, Japan FM, East Europe FM and weather band reception; all bands can be selected using high side or low side Local Oscillator (LO) injection
  • Tuning system includes Voltage-Controlled Oscillator (VCO), crystal oscillator and Phase-Locked Loop (PLL) synthesizer on one chip.

Features

  • FM mixer for conversion of FM Radio Frequency (RF) (64 MHz to 108 MHz and US weather band) to an IF of 10.7 MHz; the mixer provides inherent image rejection and can be switched from low injection to high injection Local Oscillator (LO) via the I2C-bus; two different mixer conversion gains can be selected via the I2C-bus
  • Automatic Gain Control (AGC) PIN diode drive circuit for FM RF AGC; AGC detection at FM mixer input and IF AGC amplifier input; AGC threshold for detection at FM mixer input is a programmable and keyed function switchable via the I2C-bus; the AGC PIN diode drive can be activated via the I2C-bus as a local function for search tuning; in AM mode the AGC PIN diode drive can be activated via the I2C-bus if required
  • Digital alignment circuit for bus controlled matching of oscillator tuning voltage to FM antenna tank circuit tuning voltage
  • Buffer output for weather band flag
  • Combined AM and FM IF AGC amplifier with high dynamic input range; one of the four gain settings is selected automatically via two control signals from IF Digital Signal Processor (DSP); combined differential AM and FM IF output signal to analog-to-digital converter of IF DSP
  • AM mixer for conversion of AM RF to AM IF 10.7 MHz
  • AM RF PIN diode drive circuit and RF Junction Field Effect Transistor (JFET) conductance control by AGC cascode drive circuit; AGC threshold detection at AM mixer and IF AGC input; threshold for detection at AM mixer is programmable via the I2C-bus
  • AM and FM RF AGC monitor output intended for gain control of active antennas
  • Inductor Capacitor (LC) tuner oscillator providing mixer frequencies for FM and AM mixers
  • Crystal oscillator providing reference frequencies for synthesizer PLL and timing for Alternative Frequency (AF) updating
  • Optional crystal oscillator frequency pulling possibility via I2C-bus
  • Fast synthesizer PLL tuning system with local control for inaudible AF updating
  • Timing function for AF updating algorithm and control signal output for interfacing with IF DSP
  • Three hardware programmable I2C-bus addresses; pin BUSENABLE; two software controlled flag outputs
  • Several test modes for fast Integrated Circuit (IC) tests.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEF6721HL/V1STEF6721HL/V1S,5189352 888 31518DevelopmentSOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6721HL/V1STEF6721HL/V1S,5579352 888 31557DevelopmentSOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking
TEF6721HL/V1TTEF6721HL/V1T,5189352 897 05518Volume productionSOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6721HL/V1TTEF6721HL/V1T,5579352 897 05557Volume productionSOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TEF6721HL/V1TEF6721HL/V1,5189352 719 28518Discontinued
Replacement product
SOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard Marking
TEF6721HL/V1TEF6721HL/V1,5579352 719 28557Discontinued
Replacement product
SOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEF6721HL/V1STEF6721HL/V1S,518TEF6721HL_V1S
Always Pb-free
TEF6721HL/V1STEF6721HL/V1S,557TEF6721HL_V1S
Always Pb-free
TEF6721HL/V1TTEF6721HL/V1T,518TEF6721HL_V1T
Always Pb-free
TEF6721HL/V1TTEF6721HL/V1T,557TEF6721HL_V1T
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TEF6721HL/V1TEF6721HL/V1,518TEF6721HL_V1
Always Pb-free
TEF6721HL/V1TEF6721HL/V1,557TEF6721HL_V1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEF6721HL/V1S9352 888 31518  TEF6721HL/V1S,518        not available
TEF6721HL/V1S9352 888 31557  TEF6721HL/V1S,557        not available
TEF6721HL/V1T9352 897 05518  TEF6721HL/V1T,518        Order samples
TEF6721HL/V1T9352 897 05557  TEF6721HL/V1T,557        Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TEF6721HL/V193527192851831-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
ASSEMBLY APC Closure. Please refer to APCN 200905008A. Replacement type with new assembly location only.
TEF6721HL/V193527192855731-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
ASSEMBLY APC Closure. Please refer to APCN 200905008A. Replacement type with new assembly location only.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSensitivity(mV/V / kA/m)
TEF6721HL/V1SOT314-2
(LQFP64)
2 µV (FM) / 50µV (AM)