NXP Semiconductors


Select site:

English

Datasheet

TEF6730
(Product Specification)
10-Jul-06, 56 pages, 260 kB

Download all documentation

General description

The TEF6730 is a car radio tuner front-end for digital-IF reception, especially designed for co-operation with digital-IF DSP back-ends of the SAF773x and SAF778x families.

The FM tuner features single conversion to IF = 10.7 MHz and integrated image rejection; capable for FM 65 MHz to 108 MHz and weather band reception. The AM tuner features single conversion to IF = 10.7 MHz with an integrated AM front-end, capable for LW, MW and full SW reception. A combined AM/FM IF AGC amplifier provides a suitable IF signal to the ADC in IF DSP.

The device can be controlled via the fast-mode I2C-bus (400 kHz) and includes autonomous tuning functions for easy control. No manual alignments are required.

Features

  • FM mixer for conversion of FM RF to IF 10.7 MHz with large dynamic range, high image rejection and selectable mixer gain
  • Selectable high or low injection of LO
  • AGC PIN diode drive circuit for FM RF AGC with detection at RF and IF, including keyed AGC function
  • RF input for weather band applications
  • Integrated AM front-end LNA
  • Integrated AM RF AGC for low desensitization and AGC PIN diode drive circuit with detection at RF and IF
  • AM mixer for conversion of AM RF to IF 10.7 MHz
  • AM/FM IF AGC amplifier with large dynamic range, gain controlled from IF DSP
  • AM and FM front-end AGC information is available via the I2C-bus
  • Low phase noise local oscillator with reliable start-up behavior
  • In-lock detection for optimized adaptive PLL tuning speed
  • Programmable divider and mixer dividers for reception of FM (65 MHz to 108 MHz), weather band, AM LW, MW and full SW
  • Two antenna DAAs
  • Sequential state machine supporting all tuning actions including AFU for RDS
  • Interfacing signals for IF AGC, FM keyed AGC, AFU and reference frequency to IF DSP for optimum system performance
  • Software controlled flag outputs
  • Selection of four I2C-bus addresses

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEF6730HW/V1TEF6730HW/V1-T9352 785 26518Volume productionSOT855-1
(HTQFP64)
Reel Dry Pack, SMD, 13"Standard MarkingTEF6730HW/V1
Always Pb-free
TEF6730HW/V1TEF6730HW/V19352 785 26557Volume productionSOT855-1
(HTQFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEF6730HW/V1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEF6730HW/V19352 785  26518        Order samples
TEF6730HW/V19352 785  26557       not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageTHD(%)Sensitivity(mV/V / kA/m)Signal-to-noise ratio (weighted) AM(dB)Signal-to-noise ratio (weighted) FM(dB)
TEF6730HW/V1SOT855-1
(HTQFP64)
0.22 µV (FM) / 50µV (AM)6063


Similar products
TEF6730 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.