Datasheet
TEF6892H
(Product Specification)
21-Oct-03, 59 pages, 329 kB
Car radio integrated signal processor
-
General description
-
Features
- Products/packages
- Chemical content
- Pricing/ordering/availability
- Samples
- Applications
-
Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
This product has been discontinued; click
here
for more information.
General description
The TEF6892H is a monolithic BiMOS integrated circuit
comprising the stereo decoder function, weak signal
processing and ignition noise blanking facility for AM and
FM combined with input selector and tone/volume control
for AM and FM car radio applications. The RDS/RBDS
demodulator function and the RDS/RBDS decoder
function are included. The device operates with a supply
voltage of 8 to 9 V.
Features
1.1 General
- High integration
- No external components except coupling capacitors for
signal inputs and outputs
- QFP44 package with small Printed-Circuit Board (PCB)
footprint.
1.2 I2C-bus
- Fast mode 400 kHz I2C-bus, interfaces to logic levels
ranging from 2.5 to 5 V
- Gated I2C-bus loop through to tuner IC
- Eases PCB layout (crosstalk)
- Allows mix of 400 kHz and 100 kHz busses
- Low bus load reduces crosstalk
- Buffered I/O circuit
- Supply voltage shift between both buses allowed.
- Shortgate function offers easy control with automatic
gating of a single transmission; suited for TEA684x
- Autogate function offers transparent microcontroller
control with automatic on/off gating (programmable
address).
1.3 Stereo decoder
- FM stereo decoder with high immunity to birdy noise and
excellent pilot cancellation
- Integrated IF roll-off correction controlled via I2C-bus
- De-emphasis selectable between 75 and 50 us via
I2C-bus.
1.4 Noise blanking
- New fully integrated AM noise blanker with excellent
performance
- Fully integrated FM noise blanker with superior
performance.
1.5 Weak signal processing
- FM weak signal processing with detectors for RF level,
Ultrasonic Noise (USN) and Wideband AM (WAM)
information
- AM weak signal processing with detectors for level
information
- AM processing with soft mute and High Cut Control
(HCC)
- FM processing with soft mute, stereo blend and HCC
- Setting of the sensitivity of the detectors and start and
slope of the control functions via I2C-bus
- Weather band de-emphasis
- Level, USN and WAM read-out via I2C-bus (signal
quality detectors)
- Full support of tuner AF update functions with TEA684x
tuner ICs, FM audio processing holds the detectors for
the FM weak signal processing in their present state
during RDS updating.
1.6 RDS demodulator and decoder
- RDS/RBDS demodulator uses TEA684x reference
frequency, no external crystal necessary
- RDS/RBDS decoder with memory for two RDS data
blocks provides block synchronization, error correction
and flywheel function; block data and status information
are available via the I2C-bus.
1.7 Tone/volume part
- Input selector for four inputs:
- Two external stereo inputs (CD and TAPE)
- One mono input (PHONE)
- One internal stereo input (AM or FM).
- Integrated tone control and audio filters without external
components
- Volume control from +20 to -79 dB in 1 dB steps;
programmable 20 dB loudness control included
- Programmable loudness control with bass boost or as
bass and treble boost
- Treble control from -14 to +14 dB in 2 dB steps
- Bass control from -14 to +14 dB in 2 dB steps with
selectable characteristics
- Good undistorted performance for any step size,
including mute
- Audio Step Interpolation (ASI) available for the following
audio controls:
- Mute
- Loudness
- Volume/balance
- Bass
- Fader.
- ASI also realizes Alternative Frequency (AF) mute for
inaudible RDS update
- Integrated beep generator
- Navigation (NAV) input
- Output mixer circuit for beep or NAV signal at output
stages.
Block diagrams/pinning

Design support
Application Notes
Disclaimer
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
- http://www.philips.semiconductors.com use http://www.nxp.com
- http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
- sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.