Datasheet
TEF6894H
(Product Specification)
21-Oct-03, 55 pages, 314 kB
TEF6894H - Car radio integrated signal processor
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
-
Discontinued information
- Applications
-
Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers
General description
The TEF6894H is a monolithic BiMOS integrated circuit
comprising the stereo decoder function, weak signal
processing and ignition noise blanking facility for AM and
FM combined with input selector and tone/volume control
for AM and FM car radio applications. The device operates
with a supply voltage of 8 to 9 V.
Features
General
- High integration
- No external components except coupling capacitors for
signal inputs and outputs
- QFP44 package with small Printed-Circuit Board (PCB)
footprint.
I2C-bus
- Fast mode 400 kHz I2C-bus, interfaces to logic levels
ranging from 2.5 to 5 V
- Gated I2C-bus loop through to tuner IC
- Eases PCB layout (crosstalk)
- Allows mix of 400 kHz and 100 kHz busses
- Low bus load reduces crosstalk
- Buffered I/O circuit
- Supply voltage shift between both buses allowed.
- Shortgate function offers easy control with automatic
gating of a single transmission; suited for TEA684x
- Autogate function offers transparent microcontroller
control with automatic on/off gating (programmable
address).
Stereo decoder
- FM stereo decoder with high immunity to birdy noise and
excellent pilot cancellation
- Integrated IF roll-off correction controlled via I2C-bus
- De-emphasis selectable between 75 and 50 ms via
I2C-bus.
Noise blanking
- New fully integrated AM noise blanker with excellent
performance
- Fully integrated FM noise blanker with superior
performance.
Weak signal processing
- FM weak signal processing with detectors for RF level,
Ultrasonic Noise (USN) and Wideband AM (WAM)
information
- AM weak signal processing with detectors for level
information
- AM processing with soft mute and High Cut Control
(HCC)
- FM processing with soft mute, stereo blend and HCC
- Setting of the sensitivity of the detectors and start and
slope of the control functions via I2C-bus
- Weather band de-emphasis
- Level, USN and WAM read-out via I2C-bus (signal
quality detectors)
- Full support of tuner AF update functions with TEA684x
tuner ICs, FM audio processing holds the detectors for
the FM weak signal processing in their present state
during RDS updating.
Tone/volume part
- Input selector for four inputs:
- Two external stereo inputs (CD and TAPE)
- One mono input (PHONE)
- One internal stereo input (AM or FM).
- Integrated tone control and audio filters without external
components
- Volume control from +20 to -79 dB in 1 dB steps;
programmable 20 dB loudness control included
- Programmable loudness control with bass boost or as
bass and treble boost
- Treble control from -14 to +14 dB in 2 dB steps
- Bass control from -14 to +14 dB in 2 dB steps with
selectable characteristics
- Good undistorted performance for any step size,
including mute
- Audio Step Interpolation (ASI) available for the following
audio controls:
- Mute
- Loudness
- Volume/balance
- Bass
- Fader.
- ASI also realizes Alternative Frequency (AF) mute for
inaudible RDS update
- Integrated beep generator
- Navigation (NAV) input
- Output mixer circuit for beep or NAV signal at output
stages.
Products/packages
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| TEF6894H/V2 | TEF6894H/V2,518 | 9352 727 94518 | Withdrawn
Replacement product | SOT307-2
(QFP44)
| Reel Dry Pack, SMD, 13" | Standard Marking | |
| TEF6894H/V2 | TEF6894H/V2,557 | 9352 727 94557 | Withdrawn
Replacement product | SOT307-2
(QFP44)
| Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| TEF6894H/V3 | TEF6894H/V3,518 | 9352 828 69518 | Discontinued
Replacement product | SOT307-2
(QFP44)
| Reel Dry Pack, SMD, 13" | Standard Marking | |
| TEF6894H/V3 | TEF6894H/V3,557 | 9352 828 69557 | Discontinued
Replacement product | SOT307-2
(QFP44)
| Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
Quality/reliability/chemical content
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| TEF6894H/V2 | TEF6894H/V2,518 | Not available |
|
week 16, 2005
|
| | | |
| TEF6894H/V2 | TEF6894H/V2,557 | Not available |
|
week 16, 2005
|
| | | |
| TEF6894H/V3 | TEF6894H/V3,518 | TEF6894H_V3 |
|
Always Pb-free
|
| | | |
| TEF6894H/V3 | TEF6894H/V3,557 | TEF6894H_V3 |
|
Always Pb-free
|
| | | |
Quality and reliability disclaimer
Discontinued information
| TEF6894H/V2 | 935272794518 | 30-Sep-08 | 31-Dec-08 | $product.prunedProduct.eplacementPart | DN 60 | - Sole source product
- Standard availability
| Standard End of Life. See Replacement. |
| TEF6894H/V2 | 935272794557 | 30-Sep-08 | 31-Dec-08 | $product.prunedProduct.eplacementPart | DN 60 | - Sole source product
- Standard availability
| Standard End of Life. See Replacement. |
| TEF6894H/V3 | 935282869518 | 3-okt-09 | 3-apr-10 | $product.prunedProduct.eplacementPart | DN 63 | - Sole source product
- Limited availability (check with your usual sales contact)
- Type number fully withdrawn
| FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. |
| TEF6894H/V3 | 935282869557 | 3-okt-09 | 3-apr-10 | $product.prunedProduct.eplacementPart | DN 63 | - Sole source product
- Limited availability (check with your usual sales contact)
- Type number fully withdrawn
| FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008. |
Block diagrams/pinning

Design support
Application Notes