The TEF6901A is a single chip car radio integrated circuit with FM/AM tuner, stereo decoder, weak signal processing and audio processing. Radio Data System (RDS)/Radio Broadcast Data System (RBDS) demodulator for radio data reception is included.
FM tuner with double conversion to IF1 = 10.7 MHz and IF2 = 450 kHz with integrated image rejection for both IF1 and IF2; integrated channel filter with variable bandwidth control; capable of US FM, Europe FM, Japan FM and Eastern Europe FM. AM tuner with double conversion to IF1 = 10.7 MHz and IF2 = 450 kHz; capable of Long Wave (LW), Medium Wave (MW) and full range Short Wave (SW) (11 m to 120 m bands).
Multiplex (MPX) stereo decoder, ignition noise blanker and extensive weak signal processing.
Audio processing with flexible source selection, volume, balance, fader, input gain control and inaudible tuning mute. Integrated audio filters for bass and treble and loudness control function.
The device can be controlled via the fast-mode I2C-bus (400 kHz) and includes autonomous tuning functions for easy control without microcontroller timing. No manual alignments are required.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TEF6901AH/V2 | TEF6901AH/V2-T | 9352 811 78518 | Volume production | SOT393-1
(QFP64) | Reel Dry Pack, SMD, 13" | Standard Marking | TEF6901AH/V2
| Always Pb-free |
| TEF6901AH/V2 | TEF6901AH/V2 | 9352 811 78557 | Volume production | SOT393-1
(QFP64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | TEF6901AH/V2
| Always Pb-free |
| TEF6901AH/V3 | TEF6901AH/V3-T | 9352 818 75518 | Volume production | SOT393-1
(QFP64) | Reel Dry Pack, SMD, 13" | Standard Marking | TEF6901AH/V3
| Always Pb-free |
| TEF6901AH/V3 | TEF6901AH/V3 | 9352 818 75557 | Volume production | SOT393-1
(QFP64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | TEF6901AH/V3
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TEF6901AH/V2 | 9352 811 78518 | not available | ||||||
| TEF6901AH/V2 | 9352 811 78557 | NA | ARROW ELECTRONICS | 60 | 10/6/2008 | Buy online | Order samples | |
| TEF6901AH/V3 | 9352 818 75518 | not available | ||||||
| TEF6901AH/V3 | 9352 818 75557 | not available |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.