NXP Semiconductors


Select site:

English

Datasheet

TEF6904A
(Product Specification)
11-Jul-06, 108 pages, 497 kB

Download all documentation

General description

The TEF6904A is a single chip car radio integrated circuit with FM/AM tuner, stereo decoder, weak signal processing and audio processing.

FM tuner with double conversion to IF1 = 10.7 MHz and IF2 = 450 kHz with integrated image rejection for both IF1 and IF2; integrated channel filter with variable bandwidth control; capable of US FM, Europe FM, Japan FM and Eastern Europe FM. AM tuner with double conversion to IF1 = 10.7 MHz and IF2 = 450 kHz; capable of Long Wave (LW), Medium Wave (MW) and full range Short Wave (SW) (11 m to 120 m bands).

Multiplex (MPX) stereo decoder, ignition noise blanker and extensive weak signal processing.

Audio processing with flexible source selection, volume, balance, fader, input gain control and inaudible tuning mute. The application of an external processor is possible. Integrated audio filters for bass and treble and loudness control function.

The device can be controlled via the fast-mode I2C-bus (400 kHz) and includes autonomous tuning functions for easy control without microcontroller timing. No manual alignments are required.

Features

  • FM Radio Frequency (RF) front-end with large dynamic range
  • Integrated FM channel filter with controlled bandwidth
  • Fully integrated FM demodulator
  • Fully integrated stereo decoder with high immunity for birdy noise
  • FM noise blanker with adaptive detection at MPX and level
  • Signal quality detection: level, AM wideband, frequency deviation, ultrasonic noise/adjacent channel
  • FM weak signal processing: stereo blend, high cut control and soft mute
  • AM RF Automatic Gain Control (AGC) control circuit for external cascode AGC and PIN diode AGC
  • Dual AM noise blanking system
  • AM weak signal processing: high cut control and soft mute
  • Low phase noise local oscillator
  • In-lock detection for optimized adaptive Phase-Locked Loop (PLL) tuning speed
  • Crystal oscillator reference with low harmonics
  • Inaudible soft slope tuning mute for AM and FM
  • Sequential state machine supporting each tuning action
  • Flexible audio input source selection
  • Integrated audio processing and tone filtering
  • Treble, bass and loudness tone control
  • Volume, balance, fader and input gain control
  • Optional connection of external sound processor, navigation voice or beep input
  • Audio controls with Audio Step Interpolation (ASI) for pop-free function
  • Compact Disc (CD) dynamics compression
  • Volume Unit (VU)-meter audio level read-out

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TEF6904AH/V29352 811 85518Volume productionSOT496-1
(QFP80)
Reel Dry Pack, SMD, 13"Standard MarkingTEF6904AH/V2
Always Pb-free
TEF6904AH/V29352 811 85557Volume productionSOT496-1
(QFP80)
Tray Dry Pack, Bakeable, MultipleStandard MarkingTEF6904AH/V2
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TEF6904AH/V29352 811  85518       not available
TEF6904AH/V29352 811  85557        Order samples

Applications


Related applications
Car radio CD / MP3 player

Block diagrams/pinning

Parametrics/similar products

Type numberPackageTHD(%)Sensitivity(mV/V / kA/m)Signal-to-noise ratio (weighted) AM(dB)Signal-to-noise ratio (weighted) FM(dB)
TEF6904AH/V2SOT496-1
(QFP80)
0.52 µV (FM) / 50µV (AM)5863

Similar products

TEF6904A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.