NXP Semiconductors


Select site:

English

Datasheet

TFA9842BJ
(Preliminary Specification)
01-Mar-04, 17 pages, 114 kB

Download all documentation

2-channel audio amplifier (SE: 1 W to 7.5 W)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TFA9842BJ contains two identical audio power amplifiers. The TFA9842BJ can be used as two Single-Ended (SE) channels with a fixed gain of 26 dB.

The TFA9842BJ comes in a 9-pin DIL-bent-SIL (DBS9P) power package. The TFA9842BJ is pin compatible with the TFA9841J, TFA9842J, TFA9843J and the TFA9843BJ.

The TFA9842BJ contains a unique protection circuit that is solely based on multiple temperature measurements inside the chip. This gives maximum output power for all supply voltages and load conditions with no unnecessary audio holes. Almost any supply voltage and load impedance combination can be made as long as thermal boundary conditions (number of channels used, external heatsink and ambient temperature) allow it.

Features

  • 1 W to 7.5 W operation possibility
  • Soft clipping
  • Standby and mute mode
  • No on or off switching plops
  • Low standby current
  • High supply voltage ripple rejection
  • Outputs short-circuit protected to ground, supply and across the load
  • Thermally protected
  • Pin compatible with the TFA9841J, TFA9842J, TFA9843J and the TFA9843BJ.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TFA9842BJ/N1TFA9842BJ9352 757 85112Volume productionSOT523-1
(DBS9P)
TubeStandard MarkingTFA9842BJ/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TFA9842BJ/N19352 757  85112  NADIGI-KEY CORPORATION2,82611/29/2008 Buy online Order samples
   NAMOUSER ELECTRONICS10811/29/2008 Buy online  

Applications

  • Televisions
  • Monitors
  • PC speakers
  • Boom boxes
  • Mini and micro audio receivers.


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520

Design support

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.