NXP Semiconductors


Select site:

English

TFF1003HN

Selection guide

Datasheet

Datasheet confidential.

VSAT RF IC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TFF1003HN is a Ku band frequency generator intended for low phase noise Local Oscillator (LO) circuits for Ku band VSAT transmitters and transceivers. The specified phase noise complies with IESS-308 from Intelsat.

Features

  • Phase noise compliant with IESS-308 (Intelsat)
  • LO generator with VCO range from 12.8 GHz to 13.05 GHz
  • Input signal 50 MHz to 815 MHz
  • Divider settings 16, 32, 64, 128 or 256

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TFF1003HN/N1TFF1003HN/N1,1159352 868 03115Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 7"Standard Marking
TFF1003HN/N1TFF1003HN/N1,1189352 868 03118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TFF1003HN/N1TFF1003HN/N1,115TFF1003HN_N1
Always Pb-free
TFF1003HN/N1TFF1003HN/N1,118TFF1003HN_N1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TFF1003HN/N19352 868 03115  TFF1003HN/N1,115        Order samples
TFF1003HN/N19352 868 03118  TFF1003HN/N1,118        not available

Applications

  • VSAT up converters
  • Local oscillator signal generation