NXP Semiconductors


Select site:

English

TFF11101HN

Selection guide

Datasheet

Datasheet confidential.

Low phase noise LO generator

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TFF11xxxHN products are frequency generators intended for low phase noise Local Oscillator (LO) circuits.

Features

  • Low phase noise
  • LO generator with VCO range from 9.8 GHz to 10.3 GHz
  • Input signal 38.5 MHz to 644.2 MHz
  • Divider settings 16, 32, 64, 128 or 256
  • Output level -5 dBm; stability +-2 dB
  • Third or fourth order PLL
  • Internally stabilized voltage references for loop filter
  • VCO tuning range 5 pct of 10.1 GHz

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TFF11101HN/N1TFF11101HN/N1,1189352 892 86118DevelopmentSOT616Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TFF11101HN/N1TFF11101HN/N1,118Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TFF11101HN/N19352 892 86118  TFF11101HN/N1,118        not available

Applications

  • Industrial/Medical Test and Measurement Equipment
  • Electronic Warfare (EW)
  • Electronic Countermeasures (ECM)
  • Point to Point
  • Point to Multi-Point
  • Satellite Communication


Related applications
Microwave radio front-end

Design support

Support Documents