NXP Semiconductors


Select site:

English

Datasheet

TJA1010
(Preliminary Specification)
09-Feb-98, 16 pages, 87 kB

Download all documentation

General description

The TJA1010 is an octal low side driver for relays in automotive applications.

Features

  • Eight independent low side drivers
  • Small outline/medium power package for surface mounting, SO28 (20 + 4 + 4)
  • Serial input control by writing to internal shift register
  • Overvoltage clamping for each driver
  • Each driver protected against short-circuited load
  • Undervoltage shutdown
  • All logic pins CMOS microcontroller compatible
  • Standby mode for minimum current consumption
  • Two status outputs indicating short-circuited load and open load respectively at any driver stage
  • Channel selective diagnostic information available by reading from internal shift register
  • Serial output allows cascading of several OLSDs
  • Outputs can be used in parallel
  • Two-stage thermal protection
  • Power-on reset.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TJA1010T/N1TJA1010TD-T9352 245 00118Volume productionSOT136-1
(SO28)
Reel Pack, SMD, 13"Standard MarkingTJA1010T/N1
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TJA1010T/N19352 245  00118  NADIGI-KEY CORPORATION3,00010/9/2008 Buy online Order samples
   NADIGI-KEY CORPORATION9710/9/2008 Buy online  

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Blocking diodes.


Related applications
Body controller module

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationConfigurationCATEGORYFEATURESFUNCTIONOperating
temp.(Cel)
No. of PinsPackage MaterialDriver Type
TJA1010T/N1SOT136-1
(SO28)
5.5 ~ 25Drivers/Display/Gaugen.a.ASICEight independent low side drivers, Serial input control by writing to internal shift register, Standby mode, Channel selective diagnostic information availableDrivers-40 ~ +12528SO28Octal Low Side Drivers (OLSD)

Similar products

TJA1010 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.