The TJA1040 is the interface between the Controller Area Network (CAN) protocol controller and the physical bus. It is primarily intended for high speed applications, up to 1 MBaud, in passenger cars. The device provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The TJA1040 is the next step up from the TJA1050 high speed CAN transceiver. Being pin compatible and offering the same excellent EMC performance, the TJA1040 also features:
This makes the TJA1040 an excellent choice in nodes which can be in power-down or standby mode in partially powered networks.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TJA1040T/N1 | TJA1040TD | 9352 687 35112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | TJA1040T/N1
| week 3, 2005 |
| TJA1040T/N1 | TJA1040T/N1-T | 9352 687 35118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | TJA1040T/N1
| week 3, 2005 |
| TJA1040T/N1 | TJA1040TD-T | 9352 687 35518 | Volume production | SOT96-1
(SO8) | Reel Dry Pack, SMD, 13" | Standard Marking | TJA1040T/N1
| |
| TJA1040T/V | 9352 853 53112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | TJA1040T/V
| ||
| TJA1040T/V | 9352 853 53118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | TJA1040T/V
| ||
| TJA1040T/V | 9352 853 53518 | Volume production | SOT96-1
(SO8) | Reel Dry Pack, SMD, 13" | Standard Marking | TJA1040T/V
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TJA1040T/N1 | 9352 687 35112 | NA | AVNET ELECTRONICS MARKETING | 8,108 | 5/9/2008 | Buy online | not available | |
| TJA1040T/N1 | 9352 687 35118 | not available | ||||||
| TJA1040T/N1 | 9352 687 35518 | NA | AVNET ELECTRONICS MARKETING | 272,500 | 5/9/2008 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 12,000 | 5/12/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 2,500 | 5/11/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,340 | 5/11/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1,222 | 5/11/2008 | Buy online | ||||
| TJA1040T/V | 9352 853 53112 | not available | ||||||
| TJA1040T/V | 9352 853 53118 | not available | ||||||
| TJA1040T/V | 9352 853 53518 | not available |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Transceiver Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TJA1040T/N1 | SOT96-1
(SO8) | 4.75 ~ 5.25 | Control Devices | HS-CAN transceiver | transceiver | ISO compliant, standby mode, remote wake-up, invisible when off | CAN Transceivers | -40 ~ +125 | 8 | SO8, bare die | High Speed |
| TJA1040T/V | SOT96-1
(SO8) | 4.75 ~ 5.25 | HS-CAN transceiver | transceiver | ISO compliant, standby mode, remote wake-up, invisible when off | -40 ~ +125 | 8 | SO8, bare die |
TJA1040 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.