NXP Semiconductors


Select site:

English

TJA1040

Selection guide

Datasheet

TJA1040
(Product Specification)
14-Oct-03, 17 pages, 91 kB

Download all documentation

General description

The TJA1040 is the interface between the Controller Area Network (CAN) protocol controller and the physical bus. It is primarily intended for high speed applications, up to 1 MBaud, in passenger cars. The device provides differential transmit capability to the bus and differential receive capability to the CAN controller.

The TJA1040 is the next step up from the TJA1050 high speed CAN transceiver. Being pin compatible and offering the same excellent EMC performance, the TJA1040 also features:

  • An ideal passive behaviour when supply voltage is off
  • A very low-current standby mode with remote wake-up
  • capability via the bus.

This makes the TJA1040 an excellent choice in nodes which can be in power-down or standby mode in partially powered networks.

Features

  • Fully compatible with the ISO 11898 standard
  • High speed (up to 1 MBaud)
  • Very low-current standby mode with remote wake-up capability via the bus
  • Very low ElectroMagnetic Emission (EME)
  • Differential receiver with high common-mode range for ElectroMagnetic Immunity (EMI)
  • Transceiver in unpowered state disengages from the bus (zero load)
  • Input levels compatible with 3.3 V and 5 V devices
  • Voltage source for stabilizing the recessive bus level if split termination is used (further improvement of EME)
  • At least 110 nodes can be connected
  • Transmit Data (TXD) dominant time-out function
  • Bus pins protected against transients in automotive environments
  • Bus pins and pin SPLIT short-circuit proof to battery and ground
  • Thermally protected.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TJA1040T/N1TJA1040T/N1,1129352 687 35112Volume productionSOT96-1
(SO8)
TubeStandard MarkingTJA1040T/N1
week 3, 2005
TJA1040T/N1TJA1040T/N1,1189352 687 35118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingTJA1040T/N1
week 3, 2005
TJA1040T/N1TJA1040T/N1,5189352 687 35518Volume productionSOT96-1
(SO8)
Reel Dry Pack, SMD, 13"Standard MarkingTJA1040T/N1
Always Pb-free
TJA1040T/VTJA1040T/V,1129352 853 53112Volume productionSOT96-1
(SO8)
TubeStandard MarkingTJA1040T/V
Always Pb-free
TJA1040T/VTJA1040T/V,1189352 853 53118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingTJA1040T/V
Always Pb-free
TJA1040T/VTJA1040T/V,5189352 853 53518Volume productionSOT96-1
(SO8)
Reel Dry Pack, SMD, 13"Standard MarkingTJA1040T/V
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1040T/N19352 687 35112  TJA1040T/N1,112  NAARROW ELECTRONICS237 7/8/2009Buy onlinenot available
    NAFUTURE ELECTRONICS1,400 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,848 7/8/2009Buy online 
TJA1040T/N19352 687 35118  TJA1040T/N1,118  ASIASACL - Hong Kong/Chinayes250007/09/2009Buy onlinenot available
    ASIAWPI12,500250007/08/2009Buy online 
TJA1040T/N19352 687 35518  TJA1040T/N1,518  NAARROW ELECTRONICS7,500 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION11,880 7/9/2009Buy online 
    NAMOUSER ELECTRONICS1,849 7/9/2009Buy online 
TJA1040T/V9352 853 53112  TJA1040T/V,112        not available
TJA1040T/V9352 853 53118  TJA1040T/V,118        not available
TJA1040T/V9352 853 53518  TJA1040T/V,518        not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationConfigurationCATEGORYFEATURESFUNCTIONOperating
temp.(Cel)
No. of PinsPackage MaterialTransceiver Type
TJA1040T/N1SOT96-1
(SO8)
4.75 ~ 5.25Control DevicesHS-CAN transceivertransceiverISO compliant, standby mode, remote wake-up, invisible when offCAN Transceivers-40 ~ +1258SO8, bare dieHigh Speed
TJA1040T/VSOT96-1
(SO8)
4.75 ~ 5.25HS-CAN transceivertransceiverISO compliant, standby mode, remote wake-up, invisible when off-40 ~ +1258SO8, bare die


Similar products
TJA1040 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.