NXP Semiconductors


Select site:

English

TJA1042

Selection guide

Datasheet

TJA1042
(Product Specification)
06-Oct-09, 20 pages, 381 kB

Download all documentation

TJA1042 - High-speed CAN transceiver with Standby mode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TJA1042 is a high-speed CAN transceiver that provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 1 Mbit/s) CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.

The TJA1042 is a step up from the TJA1040, PCA82C250 and PCA82C251 high-speed CAN transceivers. It offers improved ElectroMagnetic Compatibility (EMC) and ElectroStatic Discharge (ESD) performance, and also features:

  • Ideal passive behavior to the CAN bus when the supply voltage is off
  • A very low-current Standby mode with bus wake-up capability
  • TJA1042T/3 and TJA1042TK/3 can be interfaced directly to microcontrollers with supply voltages from 3 V to 5 V

These features make the TJA1042 an excellent choice for all types of HS-CAN networks, in nodes that require a low-power mode with wake-up capability via the CAN bus.

Features

General

  • Fully ISO 11898-2 and ISO 11898-5 compliant
  • Suitable for 12 V and 24 V systems
  • Low ElectroMagnetic Emission (EME) and high ElectroMagnetic Immunity (EMI)
  • VIO input on TJA1042T/3 and TJA1042TK/3 allows for direct interfacing with 3 V to 5 V microcontrollers (available in SO8 and very small HVSON8 packages respectively)
  • SPLIT voltage output on TJA1042T for stabilizing the recessive bus level (available in SO8 package only)

Low-power management

  • Very low-current Standby mode with host and bus wake-up capability
  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up (zero load)

Protections

  • High ESD handling capability on the bus pins
  • Bus pins protected against transients in automotive environments
  • Transmit Data (TXD) dominant time-out function
  • Bus-dominant time-out function in Standby mode
  • Undervoltage detection on pins VCC and VIO
  • Thermally protected

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TJA1042TTJA1042T,1129352 852 77112Volume productionSOT96-1
(SO8)
TubeStandard Marking
TJA1042TTJA1042T,1189352 852 77118Volume productionSOT96-1
(SO8)
Tape reel smdStandard Marking
TJA1042T/3TJA1042T/3,1129352 852 79112DevelopmentSOT96TubeStandard Marking
TJA1042T/3TJA1042T/3,1189352 852 79118DevelopmentSOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TJA1042TTJA1042T,112TJA1042T
Always Pb-free
TJA1042TTJA1042T,118TJA1042T
Always Pb-free
TJA1042T/3TJA1042T/3,112Not available
Always Pb-free
TJA1042T/3TJA1042T/3,118Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1042T9352 852 77112  TJA1042T,112        not available
TJA1042T9352 852 77118  TJA1042T,118        not available
TJA1042T/39352 852 79112  TJA1042T/3,112        not available
TJA1042T/39352 852 79118  TJA1042T/3,118        not available

Applications


Related applications
Body controller module