The TJA1051 is a high-speed CAN transceiver that provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 1 Mbit/s) CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.
The TJA1051 is a up from the TJA1050 high-speed CAN transceiver. It offers improved ElectroMagnetic Compatibility (EMC) and ElectroStatic Discharge (ESD) performance, and also features:
These features make the TJA1051 an excellent choice for all types of HS-CAN networks, in nodes that do not require a standby mode with wake-up capability via the bus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TJA1051T | TJA1051T,112 | 9352 852 81112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | |
| TJA1051T | TJA1051T,118 | 9352 852 81118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| TJA1051T/E | TJA1051T/E,112 | 9352 852 83112 | Development | SOT96 | Tube | Standard Marking | |
| TJA1051T/E | TJA1051T/E,118 | 9352 852 83118 | Development | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TJA1051T | TJA1051T,112 | TJA1051T |
| Always Pb-free | ||||
| TJA1051T | TJA1051T,118 | TJA1051T |
| Always Pb-free | ||||
| TJA1051T/E | TJA1051T/E,112 | Not available |
| Always Pb-free | ||||
| TJA1051T/E | TJA1051T/E,118 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TJA1051T | 9352 852 81112 | TJA1051T,112 | not available | |||||||
| TJA1051T | 9352 852 81118 | TJA1051T,118 | NA | FUTURE ELECTRONICS | 6,595 | 11/19/2009 | Buy online | not available | ||
| ASIA | WPI | 5,000 | 2500 | 11/19/2009 | Buy online | |||||
| TJA1051T/E | 9352 852 83112 | TJA1051T/E,112 | not available | |||||||
| TJA1051T/E | 9352 852 83118 | TJA1051T/E,118 | not available |