NXP Semiconductors


Select site:

English

TJA1053

Selection guide

Datasheet

TJA1053
(Product Specification)
18-Dec-00, 20 pages, 99 kB

Download all documentation

Fault-tolerant CAN transceiver

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TJA1053 is the interface between the CAN protocol controller and the physical bus. It is primarily intended for low-speed applications, up to 125 kbaud, in passenger cars. The device provides differential transmit capability but will switch in error conditions to a single-wire transmitter and/or receiver. The TJA1053 is derived from the PCA82C252 giving the following advantages:

  • Better equipped for networks with more than 15 nodes
  • Integrated timer at the TXD input prevents a permanent dominant state
  • Reduced supply current in VCC standby mode
  • CANH output driver is disabled in the event of a ?CANH short-circuited to battery? failure mode.


Features

Optimized for in-car low-speed communication

  • Baud rate up to 125 kbaud
  • Up to 32 nodes can be connected
  • Supports unshielded bus wires
  • Low RFI due to built-in slope control function
  • Fully integrated receiver filters
  • Permanent dominant monitoring of TXD.


Bus failure management

  • Supports one-wire transmission modes with ground offset voltages up to 1.5 V
  • Automatic switching to single-wire mode in the event of bus failure
  • Automatic reset to differential mode if bus failure is removed.


Protection

  • Short-circuit proof to battery and ground in 12 V powered systems
  • Thermally protected
  • Bus lines protected against transients in an automotive environment
  • An unpowered node does not disturb the bus lines.


Support for low-power modes

  • Low current sleep/standby mode with wake-up via the bus lines
  • Power-on reset flag on the output.


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.