The TJA1054A is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications up to 125 kBd in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions.
The TJA1054A is the ElectroStatic Discharge (ESD) improved version of the TJA1054.
The TJA1054AT is, as the TJA1054T, pin and downwards compatible with the PCA82C252T and the TJA1053T. This means that these two devices can be replaced by the TJA1054AT or the TJA1054T with retention of all functions.
The most important improvements of the TJA1054 and the TJA1054A with respect to the PCA82C252 and the TJA1053 are:
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TJA1054AT | TJA1054ATD | 9352 699 12512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | TJA1054AT
| Always Pb-free |
| TJA1054AT | TJA1054ATD-T | 9352 699 12518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TJA1054AT
| Always Pb-free |
| TJA1054AT/S900 | TJA1054AT/S900 | 9352 834 17512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | TJA1054AT/S900
| Always Pb-free |
| TJA1054AT/S900 | TJA1054AT/S900-T | 9352 834 17518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TJA1054AT/S900
| Always Pb-free |
| TJA1054AU | 9352 699 13027 | Volume production | Uncased die | Circuit Element Packed On Reel 7" | No Marking | TJA1054AU
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TJA1054AT | 9352 699 12512 | not available | ||||||
| TJA1054AT | 9352 699 12518 | NA | ARROW ELECTRONICS | 67,500 | 11/25/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 22,500 | 11/29/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 23,580 | 11/29/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,272 | 11/29/2008 | Buy online | ||||
| TJA1054AT/S900 | 9352 834 17512 | Order samples | ||||||
| TJA1054AT/S900 | 9352 834 17518 | not available | ||||||
| TJA1054AU | 9352 699 13027 | not available |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Transceiver Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TJA1054AT | SOT108-1
(SO14) | 5 | Control Devices | FT-CAN | transceiver | ISO11898-3 compliant | Transceivers | -40 ~ +125 | 14 | SO14 | Fault-Tolerant CAN Transceivers |
| TJA1054AU | Uncased die
| 5 | Control Devices | FT-CAN | transceiver | ISO11898-3 compliant | Transceivers | -40 ~ +125 | 14 | SO14 | Fault-Tolerant CAN Transceivers |
Similar products
TJA1054A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.