NXP Semiconductors


Select site:

English

TJA1054A

Selection guide

Datasheet

TJA1054A
(Product Specification)
29-Sep-09, 27 pages, 144 kB

Download all documentation

General description

The TJA1054A is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications up to 125 kBd in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions.

The TJA1054A is the ElectroStatic Discharge (ESD) improved version of the TJA1054.

The TJA1054AT is, as the TJA1054T, pin and downwards compatible with the PCA82C252T and the TJA1053T. This means that these two devices can be replaced by the TJA1054AT or the TJA1054T with retention of all functions.

The most important improvements of the TJA1054 and the TJA1054A with respect to the PCA82C252 and the TJA1053 are:

  • Very low ElectroMagnetic Emission (EME) due to a very good matching of the CANL and CANH output signals
  • Good ElectroMagnetic Emission (EMI), especially in low power modes
  • Full wake-up capability during bus failures
  • Extended bus failure management including short-circuit of the CANH bus line to VCC
  • Support for easy system fault diagnosis
  • Two-edge sensitive wake-up input signal via pin WAKE

Features

Optimized for in-car low-speed communication

  • Baud rate up to 125 kBd
  • Up to 32 nodes can be connected
  • Supports unshielded bus wires
  • Very low ElectroMagnetic Emission (EME) due to built-in slope control function and a very good matching of the CANL and CANH bus outputs
  • Good ElectroMagnetic Immunity (EMI) in normal operating mode and in low power modes
  • Fully integrated receiver filters
  • Transmit Data (TxD) dominant time-out function

Bus failure management

  • Supports single-wire transmission modes with ground offset voltages up to 1.5 V
  • Automatic switching to single-wire mode in the event of bus failures, even when the CANH bus wire is short-circuited to VCC
  • Automatic reset to differential mode if bus failure is removed
  • Full wake-up capability during failure modes

Protections

  • Bus pins short-circuit safe to battery and to ground
  • Thermally protected
  • Bus lines protected against transients in an automotive environment
  • An unpowered node does not disturb the bus lines

Support for low power modes

  • Low-current sleep mode and standby mode with wake-up via the bus lines
  • Power-on reset flag on the output

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TJA1054AT/S400/VMTJA1054AT/S400/VM,9352 879 71518DevelopmentSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/S900/VMTJA1054AT/S900VM:59352 879 73512Volume productionSOT108-1
(SO14)
Tube Dry PackStandard Marking
TJA1054AT/S900/VMTJA1054AT/S900VM,59352 879 73518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/VMTJA1054AT/VM,5129352 879 74512Volume productionSOT108-1
(SO14)
Tube Dry PackStandard Marking
TJA1054AT/VMTJA1054AT/VM,5189352 879 74518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TJA1054ATTJA1054AT,5129352 699 12512Discontinued
Replacement product
SOT108-1
(SO14)
Tube Dry PackStandard Marking
TJA1054ATTJA1054AT,5189352 699 12518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/MTJA1054AT/M,5189352 879 68518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/N-9352 772 85118Discontinued
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
TJA1054AT/S400MTJA1054AT/S400M,519352 879 69518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/S900TJA1054AT/S900,5129352 834 17512Discontinued
Replacement product
SOT108-1
(SO14)
Tube Dry PackStandard Marking
TJA1054AT/S900TJA1054AT/S900,5189352 834 17518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/S900/H/VM-9352 879 82512Withdrawn
Replacement product
SOT108Tube Dry PackStandard Marking
TJA1054AT/S900/H/VM-9352 879 82518Withdrawn
Replacement product
SOT108Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AT/S900/VM-9352 879 73112Withdrawn
Replacement product
SOT108-1
(SO14)
TubeStandard Marking
TJA1054AT/S900/VM-9352 879 73118Withdrawn
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
TJA1054AT/S900MTJA1054AT/S900M:519352 879 72512Discontinued
Replacement product
SOT108-1
(SO14)
Tube Dry PackStandard Marking
TJA1054AT/S900MTJA1054AT/S900M,519352 879 72518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1054AUTJA1054AU,0279352 699 13027Discontinued
Replacement product
Uncased dieCircuit Element Packed On Reel 7"No Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TJA1054AT/S400/VMTJA1054AT/S400/VM,TJA1054AT_S400_VM
Always Pb-free
TJA1054AT/S900/VMTJA1054AT/S900VM:5TJA1054AT_S900_VM
Always Pb-free
TJA1054AT/S900/VMTJA1054AT/S900VM,5TJA1054AT_S900_VM
Always Pb-free
TJA1054AT/VMTJA1054AT/VM,512TJA1054AT_VM
Always Pb-free
TJA1054AT/VMTJA1054AT/VM,518TJA1054AT_VM
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TJA1054ATTJA1054AT,512TJA1054AT
Always Pb-free
TJA1054ATTJA1054AT,518TJA1054AT
Always Pb-free
TJA1054AT/MTJA1054AT/M,518TJA1054AT_M
Always Pb-free
TJA1054AT/N-TJA1054AT_N
TJA1054AT/S400MTJA1054AT/S400M,51TJA1054AT_S400M
Always Pb-free
TJA1054AT/S900TJA1054AT/S900,512Not available
Always Pb-free
TJA1054AT/S900TJA1054AT/S900,518Not available
Always Pb-free
TJA1054AT/S900/H/VM-Not available
Always Pb-free
TJA1054AT/S900/H/VM-Not available
Always Pb-free
TJA1054AT/S900/VM-TJA1054AT_S900_VM
Always Pb-free
TJA1054AT/S900/VM-TJA1054AT_S900_VM
Always Pb-free
TJA1054AT/S900MTJA1054AT/S900M:51TJA1054AT_S900M
Always Pb-free
TJA1054AT/S900MTJA1054AT/S900M,51TJA1054AT_S900M
Always Pb-free
TJA1054AUTJA1054AU,027TJA1054AU

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1054AT/S400/VM9352 879 71518  TJA1054AT/S400/VM,        not available
TJA1054AT/S900/VM9352 879 73512  TJA1054AT/S900VM:5        not available
TJA1054AT/S900/VM9352 879 73518  TJA1054AT/S900VM,5  NAMOUSER ELECTRONICS75 11/20/2009Buy onlineOrder samples
TJA1054AT/VM9352 879 74512  TJA1054AT/VM,512  NAFUTURE ELECTRONICS1,140 11/19/2009Buy onlinenot available
TJA1054AT/VM9352 879 74518  TJA1054AT/VM,518  NAFUTURE ELECTRONICS2,500 11/19/2009Buy onlineOrder samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TJA1054AT93526991251231-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
TJA1054AT93526991251831-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
TJA1054AT/M93528796851831-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
TJA1054AT/N93527728511830-Jun-0731-Dec-07$product.prunedProduct.eplacementPartDN 58
  • Multi source product
  • Standard availability
Alternate leadfree 12NC 935269912518
TJA1054AT/S400M93528796951831-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
  • Customer specific product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
TJA1054AT/S90093528341751231-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
TJA1054AT/S90093528341751831-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
TJA1054AT/S900/H/VM935287982512$product.prunedProduct.eplacementPartDN
    TJA1054AT/S900/H/VM935287982518$product.prunedProduct.eplacementPartDN
      TJA1054AT/S900/VM935287973112$product.prunedProduct.eplacementPartDN
        TJA1054AT/S900/VM935287973118$product.prunedProduct.eplacementPartDN
          TJA1054AT/S900M93528797251231-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Limited availability (check with your usual sales contact)
          FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
          TJA1054AT/S900M93528797251831-dec-0931-mrt-11$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Limited availability (check with your usual sales contact)
          FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only
          TJA1054AU93526991302731-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Limited availability (check with your usual sales contact)
          • Type number fully withdrawn
          FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Long term storage will give customer possibility to extend Last Time Delivery till 31.12.2015. This is only possible based on individual agreements

          Applications


          Related applications
          Body controller module

          Block diagrams/pinning

          Parametrics/similar products

          Type numberPackageSupply
          voltage(V)
          ApplicationConfigurationCATEGORYFEATURESFUNCTIONOperating
          temp.(Cel)
          No. of PinsPackage MaterialTransceiver Type
          TJA1054ATSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/MSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/NSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/S400/VMSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/S400MSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/S900SOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/S900/H/VMSOT108
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/S900/VMSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/S900MSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AT/VMSOT108-1
          (SO14)
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
          TJA1054AUUncased die
          5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers


          Similar products
          TJA1054A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.