NXP Semiconductors


Select site:

English

TJA1054

Selection guide

Datasheet

TJA1054
(Product Specification)
23-Mar-04, 24 pages, 141 kB

Download all documentation

General description

The TJA1054 is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications up to 125 kBaud in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions.

The TJA1054T is pin and downwards compatible with the PCA82C252T and the TJA1053T. This means that these two devices can be replaced by the TJA1054T with retention of all functions.

The most important improvements of the TJA1054 with respect to the PCA82C252 and the TJA1053 are:

  • Very low EME due to a very good matching of the CANL and CANH output signals
  • Good EMI, especially in low power modes
  • Full wake-up capability during bus failures
  • Extended bus failure management including short-circuit of the CANH bus line to VCC
  • Support for easy system fault diagnosis
  • Two-edge sensitive wake-up input signal via pin WAKE.

Features

Optimized for in-car low-speed communication

  • Baud rate up to 125 kBaud
  • Up to 32 nodes can be connected
  • Supports unshielded bus wires
  • Very low ElectroMagnetic Emission (EME) due to built-in slope control function and a very good matching of the CANL and CANH bus outputs
  • Good ElectroMagnetic Immunity (EMI) in normal operating mode and in low power modes
  • Fully integrated receiver filters
  • Transmit Data (TxD) dominant time-out function.

Bus failure management

  • Supports single-wire transmission modes with ground offset voltages up to 1.5 V
  • Automatic switching to single-wire mode in the event of bus failures, even when the CANH bus wire is short-circuited to VCC
  • Automatic reset to differential mode if bus failure is removed
  • Full wake-up capability during failure modes.

Protections

  • Bus pins short-circuit safe to battery and to ground
  • Thermally protected
  • Bus lines protected against transients in an automotive environment
  • An unpowered node does not disturb the bus lines.

Support for low power modes

  • Low current sleep and standby mode with wake-up via the bus lines
  • Power-on reset flag on the output.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TJA1054T/N1TJA1054T/N1,5129352 615 12512Volume productionSOT108-1
(SO14)
Tube Dry PackStandard MarkingTJA1054T/N1
Always Pb-free
TJA1054T/N1TJA1054T/N1,5189352 615 12518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard MarkingTJA1054T/N1
Always Pb-free
TJA1054T/S900TJA1054T/S900,5129352 832 38512Volume productionSOT108-1
(SO14)
Tube Dry PackStandard MarkingTJA1054T/S900
Always Pb-free
TJA1054T/S900TJA1054T/S900,5189352 832 38518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard MarkingTJA1054T/S900
Always Pb-free
TJA1054U/N1TJA1054U/N1,0059352 615 11005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTJA1054U/N1
Always Pb-free
TJA1054U/N1TJA1054U/N1,0279352 615 11027Volume productionUncased dieCircuit Element Packed On Reel 7"No MarkingTJA1054U/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1054T/N19352 615 12512  TJA1054T/N1,512  NADIGI-KEY CORPORATION2,623 7/9/2009Buy onlinenot available
    NAFUTURE ELECTRONICS2,261 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING992 7/8/2009Buy online 
TJA1054T/N19352 615 12518  TJA1054T/N1,518  NAARROW ELECTRONICS50,000 7/8/2009Buy onlinenot available
    ASIAWPI2,500250007/08/2009Buy online 
    NADIGI-KEY CORPORATION36,110 7/9/2009Buy online 
    NAMOUSER ELECTRONICS1,457 7/9/2009Buy online 
    NAFUTURE ELECTRONICS2,500 7/8/2009Buy online 
TJA1054T/S9009352 832 38512  TJA1054T/S900,512        not available
TJA1054T/S9009352 832 38518  TJA1054T/S900,518        not available
TJA1054U/N19352 615 11005  TJA1054U/N1,005        Order samples
TJA1054U/N19352 615 11027  TJA1054U/N1,027        not available

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationConfigurationCATEGORYFEATURESFUNCTIONOperating
temp.(Cel)
No. of PinsPackage MaterialTransceiver Type
TJA1054T/N1SOT108-1
(SO14)
5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers
TJA1054U/N1Uncased die
5Control DevicesFT-CANtransceiverISO11898-3 compliantTransceivers-40 ~ +12514SO14Fault-Tolerant CAN Transceivers


Similar products
TJA1054 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.