The TJA1054 is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications up to 125 kBd in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions.
The TJA1054T is pin and downwards compatible with the PCA82C252T and the TJA1053T. This means that these two devices can be replaced by the TJA1054T with retention of all functions.
The most important improvements of the TJA1054 with respect to the PCA82C252 and TJA1053 are:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TJA1054T/S430/VM | TJA1054T/S430/VM,5 | 9352 879 77518 | Development | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054T/S900/VM | TJA1054T/S900/VM:5 | 9352 879 79512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1054T/S900/VM | TJA1054T/S900/VM,5 | 9352 879 79518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054T/VM | TJA1054T/VM,512 | 9352 879 81512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1054T/VM | TJA1054T/VM,518 | 9352 879 81518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TJA1054T/N1 | TJA1054T/N1,512 | 9352 615 12512 | Discontinued Replacement product | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1054T/N1 | TJA1054T/N1,518 | 9352 615 12518 | Discontinued Replacement product | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054T/N1M | TJA1054T/N1M,512 | 9352 879 75512 | Discontinued Replacement product | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1054T/N1M | TJA1054T/N1M,518 | 9352 879 75518 | Discontinued Replacement product | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054T/S430/N | TJA1054T/S430/N,11 | 9352 788 12118 | Discontinued Replacement product | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | |
| TJA1054T/S430M | TJA1054T/S430M,518 | 9352 879 76518 | Discontinued Replacement product | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054T/S900 | TJA1054T/S900,512 | 9352 832 38512 | Discontinued Replacement product | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1054T/S900 | TJA1054T/S900,518 | 9352 832 38518 | Discontinued Replacement product | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054T/S900M | TJA1054T/S900M,512 | 9352 879 78512 | Discontinued Replacement product | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1054T/S900M | TJA1054T/S900M,518 | 9352 879 78518 | Discontinued Replacement product | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1054U/N1 | TJA1054U/N1,005 | 9352 615 11005 | Discontinued Replacement product | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | |
| TJA1054U/N1 | TJA1054U/N1,027 | 9352 615 11027 | Discontinued Replacement product | Uncased die | Circuit Element Packed On Reel 7" | No Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TJA1054T/S430/VM | TJA1054T/S430/VM,5 | TJA1054T_S430_VM |
| Always Pb-free | ||||
| TJA1054T/S900/VM | TJA1054T/S900/VM:5 | TJA1054T_S900_VM |
| Always Pb-free | ||||
| TJA1054T/S900/VM | TJA1054T/S900/VM,5 | TJA1054T_S900_VM |
| Always Pb-free | ||||
| TJA1054T/VM | TJA1054T/VM,512 | TJA1054T_VM |
| Always Pb-free | ||||
| TJA1054T/VM | TJA1054T/VM,518 | TJA1054T_VM |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TJA1054T/N1 | TJA1054T/N1,512 | TJA1054T_N1 |
| Always Pb-free | ||||
| TJA1054T/N1 | TJA1054T/N1,518 | TJA1054T_N1 |
| Always Pb-free | ||||
| TJA1054T/N1M | TJA1054T/N1M,512 | TJA1054T_N1M |
| Always Pb-free | ||||
| TJA1054T/N1M | TJA1054T/N1M,518 | TJA1054T_N1M |
| Always Pb-free | ||||
| TJA1054T/S430/N | TJA1054T/S430/N,11 | TJA1054T_S430_N |
| |||||
| TJA1054T/S430M | TJA1054T/S430M,518 | TJA1054T_S430M |
| Always Pb-free | ||||
| TJA1054T/S900 | TJA1054T/S900,512 | Not available |
| Always Pb-free | ||||
| TJA1054T/S900 | TJA1054T/S900,518 | Not available |
| Always Pb-free | ||||
| TJA1054T/S900M | TJA1054T/S900M,512 | TJA1054T_S900M |
| Always Pb-free | ||||
| TJA1054T/S900M | TJA1054T/S900M,518 | TJA1054T_S900M |
| Always Pb-free | ||||
| TJA1054U/N1 | TJA1054U/N1,005 | TJA1054U_N1 |
| |||||
| TJA1054U/N1 | TJA1054U/N1,027 | TJA1054U_N1 |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TJA1054T/S430/VM | 9352 879 77518 | TJA1054T/S430/VM,5 | not available | |||||||
| TJA1054T/S900/VM | 9352 879 79512 | TJA1054T/S900/VM:5 | not available | |||||||
| TJA1054T/S900/VM | 9352 879 79518 | TJA1054T/S900/VM,5 | Order samples | |||||||
| TJA1054T/VM | 9352 879 81512 | TJA1054T/VM,512 | NA | ARROW ELECTRONICS | 518 | 11/19/2009 | Buy online | not available | ||
| NA | FUTURE ELECTRONICS | 1,140 | 11/19/2009 | Buy online | ||||||
| TJA1054T/VM | 9352 879 81518 | TJA1054T/VM,518 | NA | ARROW ELECTRONICS | 518 | 11/19/2009 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TJA1054T/N1 | 935261512512 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/N1 | 935261512518 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/N1M | 935287975512 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/N1M | 935287975518 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/S430/N | 935278812118 | 30-Jun-07 | 31-Dec-07 | $product.prunedProduct.eplacementPart | DN 58 |
| Alternate leadfree 12NC 935278811518 |
| TJA1054T/S430M | 935287976518 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/S900 | 935283238512 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/S900 | 935283238518 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/S900M | 935287978512 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054T/S900M | 935287978518 | 31-dec-09 | 31-mrt-11 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. Extended Last Time Delivery till 31.3.2011. Replacement type with new diffusion fab location only |
| TJA1054U/N1 | 935261511005 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Limited Availability. FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. |
| TJA1054U/N1 | 935261511027 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Limited Availability. FAB ICN5 Closure. Refer to PCN200901054A dated January 21, 2009. |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Transceiver Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TJA1054T/N1 | SOT108-1
(SO14) | 5 | Control Devices | FT-CAN | transceiver | ISO11898-3 compliant | Transceivers | -40 ~ +125 | 14 | SO14 | Fault-Tolerant CAN Transceivers |
| TJA1054T/S430/N | SOT108-1
(SO14) | 27 | Control Devices | Transceivers | -40~125 | 14 | Fault-Tolerant CAN Transceivers | ||||
| TJA1054U/N1 | Uncased die
| 5 | Control Devices | FT-CAN | transceiver | ISO11898-3 compliant | Transceivers | -40 ~ +125 | 14 | SO14 | Fault-Tolerant CAN Transceivers |
Similar products
TJA1054
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.