The TJA1055 is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications up to 125 kBd in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions. The TJA1055 is the enhanced version of the TJA1054 and TJA1054A. TJA1055 has the same functionality but in addition offering a number of improvements. The most important improvements of the TJA1055 with respect to the TJA1054 and TJA1054A are:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TJA1055T | TJA1055T,512 | 9352 802 77512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1055T | TJA1055T,518 | 9352 802 77518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1055T/3 | TJA1055T/3,512 | 9352 802 81512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1055T/3 | TJA1055T/3,518 | 9352 802 81518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1055T/3/C | TJA1055T/3/C,512 | 9352 854 01512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1055T/3/C | TJA1055T/3/C,518 | 9352 854 01518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TJA1055T/C | TJA1055T/C,512 | 9352 853 98512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | |
| TJA1055T/C | TJA1055T/C,518 | 9352 853 98518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TJA1055T | TJA1055T,512 | TJA1055T |
| Always Pb-free | ||||
| TJA1055T | TJA1055T,518 | TJA1055T |
| Always Pb-free | ||||
| TJA1055T/3 | TJA1055T/3,512 | TJA1055T_3 |
| Always Pb-free | ||||
| TJA1055T/3 | TJA1055T/3,518 | TJA1055T_3 |
| Always Pb-free | ||||
| TJA1055T/3/C | TJA1055T/3/C,512 | TJA1055T_3_C |
| Always Pb-free | ||||
| TJA1055T/3/C | TJA1055T/3/C,518 | TJA1055T_3_C |
| Always Pb-free | ||||
| TJA1055T/C | TJA1055T/C,512 | TJA1055T_C |
| Always Pb-free | ||||
| TJA1055T/C | TJA1055T/C,518 | TJA1055T_C |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TJA1055T | 9352 802 77512 | TJA1055T,512 | not available | |||||||
| TJA1055T | 9352 802 77518 | TJA1055T,518 | not available | |||||||
| TJA1055T/3 | 9352 802 81512 | TJA1055T/3,512 | not available | |||||||
| TJA1055T/3 | 9352 802 81518 | TJA1055T/3,518 | not available | |||||||
| TJA1055T/3/C | 9352 854 01512 | TJA1055T/3/C,512 | not available | |||||||
| TJA1055T/3/C | 9352 854 01518 | TJA1055T/3/C,518 | not available | |||||||
| TJA1055T/C | 9352 853 98512 | TJA1055T/C,512 | not available | |||||||
| TJA1055T/C | 9352 853 98518 | TJA1055T/C,518 | NA | FUTURE ELECTRONICS | 5,000 | 11/19/2009 | Buy online | not available | ||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online |
Support Documents
| Type number | Package | Supply voltage(V) | Configuration | CATEGORY | FEATURES | Operating temp.(Cel) | No. of Pins | Package Material |
|---|---|---|---|---|---|---|---|---|
| TJA1055T | SOT108-1
(SO14) | 5 | FT-CAN | transceiver | ISO11898-3 compliant | -40 ~ +125 | 14 | SO14 |
| TJA1055T/3 | SOT108-1
(SO14) | 5 | FT-CAN | transceiver | ISO11898-3 compliant | -40 ~ +125 | 14 | SO14 |
| TJA1055T/3/C | SOT108-1
(SO14) | 5 | FT-CAN | transceiver | ISO11898-3 compliant | -40 ~ +125 | 14 | SO14 |
| TJA1055T/C | SOT108-1
(SO14) | 5 | FT-CAN | transceiver | ISO11898-3 compliant | -40 ~ +125 | 14 | SO14 |
Similar products
TJA1055
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.