The TJA1080A is a FlexRay transceiver, which is in line with the FlexRay electrical physical layer specification V2.1 Rev. A (see Ref. 1). It is primarily intended for communication systems from 1 Mbit/s to 10 Mbit/s, and provides an advanced interface between the protocol controller and the physical bus in a FlexRay network.
The TJA1080A can be configured to be used as an active star transceiver or as a node transceiver.
The TJA1080A provides differential transmit capability to the network and differential receive capability to the FlexRay controller. It offers excellent EMC performance as well as high ESD protection.
The TJA1080A actively monitors the system performance using dedicated error and status information (readable by any microcontroller), as well as internal voltage and temperature monitoring.
The TJA1080A supports the mode control as used in NXP Semiconductors TJA1054 (see Ref. 2) and TJA1041 (see Ref. 3) CAN transceivers.
The TJA1080A is the next step up from the TJA1080 FlexRay transceiver (Ref. 4). Being fully pin compatible and offering the same excellent ESD protection, the TJA1080A also features:
This makes the TJA1080A an excellent choice in any kind of FlexRay nodes.
See Section 14 for a detailed overview of differences between the TJA1080 and the TJA1080A.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TJA1080ATS/1 | 9352 835 85112 | Samples available | SOT339-1
(SSOP20) | Tube | Standard Marking | TJA1080ATS/1
| ||
| TJA1080ATS/1 | 9352 835 85118 | Samples available | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | TJA1080ATS/1
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TJA1080ATS/1 | 9352 835 85112 | not available | ||||||
| TJA1080ATS/1 | 9352 835 85118 | not available |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.