NXP Semiconductors


Select site:

English

TJA1080A

Selection guide

Datasheet

TJA1080A
(Product Specification)
19-Feb-09, 49 pages, 229 kB

Download all documentation

TJA1080A - FlexRay transceiver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TJA1080ATS/2 is a FlexRay transceiver that is fully compliant with the FlexRay electrical physical layer specification V2.1 Rev. A (see Ref. 1) and partly complies with version V2.1 Rev. B. It is primarily intended for communication systems from 1 Mbit/s to 10 Mbit/s, and provides an advanced interface between the protocol controller and the physical bus in a FlexRay network.

The TJA1080ATS/2 can be configured to be used as an active star transceiver or as a node transceiver.

The TJA1080ATS/2 provides differential transmit capability to the network and differential receive capability to the FlexRay controller. It offers excellent EMC performance as well as high ESD protection.

The TJA1080ATS/2 actively monitors the system performance using dedicated error and status information (readable by any microcontroller), as well as internal voltage and temperature monitoring.

The TJA1080ATS/2 supports the mode control as used in NXP Semiconductors TJA1054 (see Ref. 2) and TJA1041 (see Ref. 3) CAN transceivers.

The TJA1080ATS/2 is the next step up from the TJA1080 FlexRay transceiver (Ref. 4). Being fully pin compatible and offering the same excellent ESD protection, the TJA1080ATS/2 also features:

  • Improved power-on reset concept
  • Improved ElectroMagnetic Emission (EME)
  • Support of 60 ns minimum bit time
  • Improved bus error detection functionality

This makes the TJA1080ATS/2 an excellent choice in any kind of FlexRay node.

See Section 14 for a detailed overview of differences between the TJA1080 and the TJA1080ATS/2.

Features

Optimized for time triggered communication systems

  • Compliant with FlexRay electrical physical layer specification V2.1 Rev. A (see Ref. 1)
  • Automotive product qualification in accordance with AEC-Q100
  • Data transfer up to 10 Mbit/s
  • Support of 60 ns minimum bit time
  • Very low EME to support unshielded cable
  • Differential receiver with high common-mode range for ElectroMagnetic Immunity (EMI)
  • Auto I/O level adaptation to host controller supply voltage VIO
  • Usable for 14 V and 42 V powered systems
  • Bus guardian interface included
  • Independent power supply ramp-up for VBAT, VCC and VIO
  • Transceiver can be used for linear passive bus topologies as well as active star topologies

Low power management

  • Low power management including two inhibit switches
  • Very low current in Sleep and Standby modes
  • Local and remote wake-up
  • Supports remote wake-up via dedicated data frames
  • Wake-up source recognition
  • Automatic power-down (in Star-sleep mode) in star configuration

Diagnosis (detection and signalling)

  • Overtemperature detection
  • Short-circuit on bus lines
  • VBAT power-on flag (first battery connection and cold start)
  • Pin TXEN and pin BGE clamping
  • Undervoltage detection on pins VBAT, VCC and VIO
  • Wake source indication

Protections

  • Bus pins protected against 8 kV HBM ESD pulses
  • Bus pins protected against transients in automotive environment (ISO 7637 class C compliant)
  • Bus pins short-circuit proof to battery voltage (14 V and 42 V) and ground
  • Fail-safe mode in case of an undervoltage on pins VBAT, VCC or VIO
  • Passive behavior of bus lines in the event that transceiver is not powered

Functional classes according to FlexRay electrical physical layer specification (see Ref. 1)

  • Bus driver voltage regulator control
  • Bus driver - bus guardian control interface
  • Bus driver logic level adaptation
  • Active star - communication controller interface
  • Active star - bus guardian interface
  • Active star voltage regulator control

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TJA1080ATS/2/TTJA1080ATS/2/T,1129352 881 51112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking
TJA1080ATS/2/TTJA1080ATS/2/T,1189352 881 51118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking
TJA1080ATS/2/T/BITJA1080ATS/2/T/BI,9352 901 01118DevelopmentSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TJA1080ATS/1TJA1080ATS,1129352 835 85112Withdrawn
Replacement product
SOT339-1
(SSOP20)
TubeStandard Marking
TJA1080ATS/1TJA1080ATS,1189352 835 85118Withdrawn
Replacement product
SOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking
TJA1080ATS/1TJA1080ATS/1,5129352 835 85512Discontinued
Replacement product
SOT339-1
(SSOP20)
Tube Dry PackStandard Marking
TJA1080ATS/1TJA1080ATS/1,5189352 835 85518Discontinued
Replacement product
SOT339-1
(SSOP20)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1080ATS/1A-9352 878 16112Withdrawn
Replacement product
SOT339-1
(SSOP20)
TubeStandard Marking
TJA1080ATS/1A-9352 878 16118Withdrawn
Replacement product
SOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking
TJA1080ATS/2TJA1080ATS/2,1129352 878 05112Withdrawn
Replacement product
SOT339-1
(SSOP20)
TubeStandard Marking
TJA1080ATS/2TJA1080ATS/2,1189352 878 05118Withdrawn
Replacement product
SOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking
TJA1080ATS/2TJA1080ATS/2,5129352 878 05512Discontinued
Replacement product
SOT339-1
(SSOP20)
Tube Dry PackStandard Marking
TJA1080ATS/2TJA1080ATS/2,5189352 878 05518Discontinued
Replacement product
SOT339-1
(SSOP20)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TJA1080ATS/2/TTJA1080ATS/2/T,112TJA1080ATS_2_T
Always Pb-free
TJA1080ATS/2/TTJA1080ATS/2/T,118TJA1080ATS_2_T
Always Pb-free
TJA1080ATS/2/T/BITJA1080ATS/2/T/BI,TJA1080ATS_2_T_BI
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TJA1080ATS/1TJA1080ATS,112TJA1080ATS_1
Always Pb-free
TJA1080ATS/1TJA1080ATS,118TJA1080ATS_1
Always Pb-free
TJA1080ATS/1TJA1080ATS/1,512TJA1080ATS_1
Always Pb-free
TJA1080ATS/1TJA1080ATS/1,518TJA1080ATS_1
Always Pb-free
TJA1080ATS/1A-Not available
Always Pb-free
TJA1080ATS/1A-Not available
Always Pb-free
TJA1080ATS/2TJA1080ATS/2,112TJA1080ATS_2
Always Pb-free
TJA1080ATS/2TJA1080ATS/2,118TJA1080ATS_2
Always Pb-free
TJA1080ATS/2TJA1080ATS/2,512TJA1080ATS_2
Always Pb-free
TJA1080ATS/2TJA1080ATS/2,518TJA1080ATS_2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1080ATS/2/T9352 881 51112  TJA1080ATS/2/T,112        not available
TJA1080ATS/2/T9352 881 51118  TJA1080ATS/2/T,118  NADIGI-KEY CORPORATION1,823 11/20/2009Buy onlineOrder samples
TJA1080ATS/2/T/BI9352 901 01118  TJA1080ATS/2/T/BI,        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TJA1080ATS/193528358511204-feb-0904-feb-09$product.prunedProduct.eplacementPartDN 62a
  • Sole source product
  • Non-availability. No last time buy possible
Non-Manufacturable. All customers will be changed over actively to the replacement type.
TJA1080ATS/193528358511804-feb-0904-feb-09$product.prunedProduct.eplacementPartDN 62a
  • Sole source product
  • Non-availability. No last time buy possible
Non-Manufacturable. All customers will be changed over actively to the replacement type.
TJA1080ATS/1935283585512$product.prunedProduct.eplacementPartDN
    TJA1080ATS/1935283585518$product.prunedProduct.eplacementPartDN
      TJA1080ATS/1A935287816112$product.prunedProduct.eplacementPartDN
        TJA1080ATS/1A935287816118$product.prunedProduct.eplacementPartDN
          TJA1080ATS/293528780511230-jun-0930-jun-09$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Non-availability. No last time buy possible
          Non-Manufacturable. Refer to PCN200901049A dated January 20, 2009.
          TJA1080ATS/293528780511830-jun-0930-jun-09$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Non-availability. No last time buy possible
          Non-Manufacturable. Refer to PCN200901049A dated January 20, 2009.
          TJA1080ATS/293528780551231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Limited availability (check with your usual sales contact)
          Refer to PCN200901049A dated January 20, 2009.
          TJA1080ATS/293528780551831-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
          • Sole source product
          • Limited availability (check with your usual sales contact)
          Refer to PCN200901049A dated January 20, 2009.

          Parametrics/similar products

          Type numberPackageSupply
          voltage(V)
          ConfigurationCATEGORYFEATURESOperating
          temp.(Cel)
          No. of PinsPackage Material
          TJA1080ATS/1SOT339-1
          (SSOP20)
          5.25FlexRay 2.1 Rev. A transceiver Transceiver- Step up from the TJA1080 - Time triggered - up to 10Mbit/s - node and star configuration - 2 low power modes (standby, sleep) - AEC-Q100 - error diagnosis - under voltage and temperature protection-40 ~ +12520SSOP20
          TJA1080ATS/1ASOT339-1
          (SSOP20)
          5.25FlexRay 2.1 Rev. A transceiver Transceiver- Step up from the TJA1080 - Time triggered - up to 10Mbit/s - node and star configuration - 2 low power modes (standby, sleep) - AEC-Q100 - error diagnosis - under voltage and temperature protection-40 ~ +12520SSOP20
          TJA1080ATS/2SOT339-1
          (SSOP20)
          5.25FlexRay 2.1 Rev. A transceiver Transceiver- Step up from the TJA1080 - Time triggered - up to 10Mbit/s - node and star configuration - 2 low power modes (standby, sleep) - AEC-Q100 - error diagnosis - under voltage and temperature protection-40 ~ +12520SSOP20
          TJA1080ATS/2/TSOT339-1
          (SSOP20)
          5.25FlexRay 2.1 Rev. A transceiver Transceiver- Step up from the TJA1080 - Time triggered - up to 10Mbit/s - node and star configuration - 2 low power modes (standby, sleep) - AEC-Q100 - error diagnosis - under voltage and temperature protection-40 ~ +12520SSOP20
          TJA1080ATS/2/T/BISOT339-1
          (SSOP20)
          5.25FlexRay 2.1 Rev. A transceiver Transceiver- Step up from the TJA1080 - Time triggered - up to 10Mbit/s - node and star configuration - 2 low power modes (standby, sleep) - AEC-Q100 - error diagnosis - under voltage and temperature protection-40 ~ +12520SSOP20


          Similar products
          TJA1080A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.