The TJA1080 is a FlexRay transceiver, which is in line with the FlexRay electrical physical layer specification V2.1 Rev. A (see Ref. 1). It is primarily intended for communication systems from 1 Mbit/s to 10 Mbit/s, and provides an advanced interface between the protocol controller and the physical bus in a FlexRay network.
The TJA1080 can be configured to be used as an active star transceiver or as a node transceiver.
The TJA1080 provides differential transmit capability to the network and differential receive capability to the FlexRay controller. It offers excellent EMC performance as well as high ESD protection.
The TJA1080 actively monitors the system performance using dedicated error and status information (readable by any microcontroller), as well as internal voltage and temperature monitoring.
The TJA1080 supports the mode control as used in NXP Semiconductors TJA1054 (see Ref. 2) and TJA1041 (see Ref. 3) CAN transceivers.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TJA1080TS | TJA1080TS,112 | 9352 774 78112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | TJA1080TS
| Always Pb-free |
| TJA1080TS | TJA1080TS,118 | 9352 774 78118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | TJA1080TS
| Always Pb-free |
| TJA1080TS | TJA1080TS,512 | 9352 774 78512 | Volume production | SOT339-1
(SSOP20) | Tube Dry Pack | Standard Marking | TJA1080TS
| Always Pb-free |
| TJA1080TS | TJA1080TS,518 | 9352 774 78518 | Volume production | SOT339-1
(SSOP20) | Reel Dry Pack, SMD, 13" | Standard Marking | TJA1080TS
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TJA1080TS | 9352 774 78112 | TJA1080TS,112 | not available | |||||||
| TJA1080TS | 9352 774 78118 | TJA1080TS,118 | not available | |||||||
| TJA1080TS | 9352 774 78512 | TJA1080TS,512 | not available | |||||||
| TJA1080TS | 9352 774 78518 | TJA1080TS,518 | not available |
Support Documents
| Type number | Package | Supply voltage(V) | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Controller Type |
|---|---|---|---|---|---|---|---|
| TJA1080TS | SOT339-1
(SSOP20) | 5.25 | Control Devices | Transceivers | -40~125 | 20 | Flexray |
Similar products
TJA1080TS
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.