The TJA1081 is a FlexRay node transceiver that is fully compliant with the FlexRay electrical physical layer specification V2.1 Rev. A (see Ref. 1) and partly complies with versions V2.1 Rev. B. In addition, the TJA1081 already incorporates features and parameters anticipated to be included in V3.0, currently being finalized. It is primarily intended for communication systems from 1 Mbit/s to 10 Mbit/s, and provides an advanced interface between the protocol controller and the physical bus in a FlexRay network.
The TJA1081 features enhanced low-power modes, optimized for ECUs that are permanently connected to the battery.
The TJA1081 provides differential transmit capability to the network and differential receive capability to the FlexRay controller. It offers excellent EMC performance as well as high ESD protection.
The TJA1081 actively monitors system performance using dedicated error and status information (that can be read by any microcontroller), along with internal voltage and temperature monitoring.
The TJA1081 supports mode control as used in the TJA1080A (see Ref. 2).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TJA1081TS | TJA1081TS,112 | 9352 874 96112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| TJA1081TS | TJA1081TS,118 | 9352 874 96118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TJA1081TS | TJA1081TS,112 | TJA1081TS |
| Always Pb-free | ||||
| TJA1081TS | TJA1081TS,118 | TJA1081TS |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TJA1081TS | 9352 874 96112 | TJA1081TS,112 | not available | |||||||
| TJA1081TS | 9352 874 96118 | TJA1081TS,118 | Order samples |