NXP Semiconductors


Select site:

English

TJA1082

Selection guide

Datasheet

TJA1082
(Product Specification)
10-Aug-09, 35 pages, 187 kB

Download all documentation

TJA1082 - FlexRay node transceiver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TJA1082 FlexRay node transceiver is compatible with the FlexRay electrical physical layer specification V2.1 Rev. B (see Ref. 1). It also incorporates features and parameters anticipated to be included in V3.0, currently being finalized. It is primarily intended for communication systems operating at between 2.5 Mbit/s and 10 Mbit/s, and provides an advanced interface between the protocol controller and the physical bus in a FlexRay network. The TJA1082 offers an optimized solution for Electronic Control Unit (ECU) applications that do not need enhanced power management and are typically switched by the ignition or activated by a dedicated wake-up line.

The TJA1082 provides a differential transmit capability to the network and a differential receive capability to the FlexRay controller. It offers excellent ElectroMagnetic Compatibility (EMC) performance as well as high ElectroStatic Discharge (ESD) protection.

The TJA1082 actively monitors system performance using dedicated error and status information (readable by any microcontroller), as well as internal voltage and temperature monitoring.

Features

Optimized for time triggered communication systems

  • Compliant with Electrical Physical Layer specification 2.1 Rev. B
  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
  • Data transfer at 2.5 Mbit/s, 5 Mbit/s and 10 Mbit/s
  • Supports 60 ns minimum bit time at 400 mV differential voltage
  • Very low ElectroMagnetic Emission (EME) to support unshielded cable
  • Differential receiver with high common-mode range for excellent ElectroMagnetic Immunity (EMI)
  • Auto I/O level adaptation to host controller supply voltage VIO
  • Can be used in 14 V and 42 V powered systems
  • Instant shut down interface (BGE pin)

Low power management

  • Very low current consumption in Standby mode
  • Remote wake-up via a wake-up pattern or dedicated FlexRay data frames on the bus lines

Diagnosis and robustness

  • Enhanced supply voltage monitoring for VCC and VIO
  • Two error diagnosis modes:
    • Status register readout via the Serial Peripheral Interface (SPI)
    • Simple error indication via pin ERRN
  • Overtemperature detection
  • Short-circuit detection on bus lines
  • Power-on flag
  • Clamping diagnosis for pins TXEN and BGE
  • Bus pins protected against +-8 kV ESD pulses according to IEC61000-4 and HBM
  • Bus pins protected against transients in automotive environment (ISO 7637 class C compliant)
  • Bus pins short-circuit proof to battery voltage (14 V and 42 V) and ground
  • Maximum differential voltage between pins BP or BM and any other pin of +-60 V
  • Bus lines remain passive when the transceiver is not powered
  • No reverse currents from the digital input pins to VIO or VCC when the transceiver is not powered

FlexRay conformance classes

  • Bus driver - bus guardian interface
  • Bus driver logic level adaptation

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TJA1082TTTJA1082TT,1129352 880 81112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
TJA1082TTTJA1082TT,1189352 880 81118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TJA1082TTTJA1082TT,112TJA1082TT
Always Pb-free
TJA1082TTTJA1082TT,118TJA1082TT
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1082TT9352 880 81112  TJA1082TT,112        not available
TJA1082TT9352 880 81118  TJA1082TT,118        Order samples

Applications


Related applications
Body controller module

Design support

Support Documents