NXP Semiconductors


Select site:

English

Datasheet

TM-1300
(Product Specification)
30-May-00, 533 pages, 6858 kB

Download all documentation

Media Processor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

Features

  • Processes audio video graphics and communications datastreams on a single chip
  • Ideal for video-centric multimedia applications
  • Powerful, fine-grain parallel, 143-or 166-MHz VLIW CPU achieving up to 6.5 BOPS
  • Versatile instruction set includes traditional microprocessor special multimedia SIMD and IEEE floating-point operations
  • Comprehensive software development tools enable multimedia application development entirely in the C/C++ programming languages
  • On-chip independent, DMA-driven multimedia I/O and copro- cessing units offload the CPU
  • PCI/XIO host bus interface supports glueless interface to PCI and eight-bit microcomputer peripherals, including ROM/Flash, EEPROM, 68K,and x86 devices
  • 16-and 64-Mbit SDRAM support up to 143 MHz
  • On-chip DVD playback authentication/descrambling
  • TriMedia application libraries available from Philips and thirdparty suppliers provide solutions for MPEG-2 decode Dolby Digital (AC-3)® decode and more


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.