NXP Semiconductors


Select site:

English

Datasheet

TZA1038HW
(Product Specification)
03-Sep-03, 45 pages, 186 kB

Download all documentation

High speed advanced analog DVD signal processor and laser supply

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TZA1038HW is an analog preprocessor and laser supply circuit for DVD and CD read-only players. The device contains data amplifiers, several options for radial tracking and focus control. The preamplifier forms a versatile, programmable interface between single light path voltage output CD or DVD mechanisms to Philips digital signal processor family for CD and DVD (for example, Gecko, HDR65 or Iguana). A separate high-speed RFSUM input is available.

The device contains several options for radial tracking:

  • Conventional three-beam tracking for CD
  • Differential phase detector for DVD
  • Push-pull with flexible left and right weighting to compensate dynamic offsets e.g. beam landing offset
  • A radial error signal to allow Fast Track Count (FTC) during track jumps.

The dynamic range of this preamplifier and processor combination can be optimized for LF servo and RF data paths. The gain in both channels can be programmed separately and so guarantees optimal playability for all disc types.

The RF path is fully DC coupled. The DC content compensation techniques provide fast settling after disc errors.

The device can accommodate astigmatic, single foucault and double foucault detectors and can be used with P-type lasers with N-sub or P-sub monitor diodes. After an initial adjustment, the circuit will maintain control over the laser diode current. With an on-chip reference voltage generator, a constant stabilized output power is ensured and is independent of ageing.

An internal Power-on reset circuit ensures a safe start-up condition.

Features

  • Operates with DVD-ROM, DVD+RW, DVD-RW, CD-ROM and CD-RW
  • Operates up to 64 x CD-ROM and 12 x DVD-ROM
  • RF data amplifier with wide, fine pitch programmable noise filter and equalizer equivalent to 64 x CD or 12 x DVD
  • Programmable RF gain for DVD-ROM, CD-RW and CD-ROM applications (approximately 50 dB range to cover a large range of disc-reflectivity and OPUs)
  • Additional RF sum input
  • Balanced RF data signal transfer
  • Universal photodiode IC interface using internal conversion resistors and offset cancellation
  • Input buffers and amplifiers with low-pass filtering
  • Three different tracking servo strategies:
    • Conventional three-beam tracking for CD
    • Differential Phase Detection (DPD) for DVD-ROM, including option to emulate traditional drop-out detection: Drop-Out Concealment (DOC)
    • Advanced push-pull with dynamic offset compensation.
  • Enhanced signal conditioning in DPD circuit for optimal tracking performance under noisy conditions
  • Radial error signal for Fast Track Counting (FTC)
  • RF only mode: servo outputs can be set to 3-state, while RF data path remains active
  • Radial servo polarity switch
  • Flexible adaption to different light pen configurations
  • Two fully automatic laser controls for red and infrared lasers, including stabilization and an on/off switch
  • Automatic selection of monitor diode polarity
  • Digital interface with 3 and 5 V compatibility.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TZA1038HWTZA1038HW-T9352 738 43118Volume productionSOT545-2
(HTQFP48)
Reel Pack, SMD, 13"Standard MarkingTZA1038HW
week 43, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TZA1038HW9352 738  43118       not available

Applications


Related applications
DVD+R/RW engine

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsCircuit TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TZA1038HWSOT545-2
(HTQFP48)
Car radio DVD/CD SystemsCircuits-40~8548Compact Disc - Servo driver5.5


Similar products
TZA1038HW links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.