NXP Semiconductors


Select site:

English

TZA3013A; TZA3013B

Selection guide

Datasheet

TZA3013A; TZA3013B
(Product Specification)
26-Feb-01, 16 pages, 104 kB

Download all documentation

General description

The TZA3013 is a transimpedance amplifier with AGC, designed to be used in STM16/OC48 fibre-optic links. It amplifies the current generated by a photo detector (PIN diode or avalanche photodiode) and converts it to a differential output voltage.

Features

  • Low equivalent input noise, typically 8 pA/ÖHz
  • Wide dynamic range, typically 6 uA to 1.7 mA (p-p)
  • Differential transimpedance of 4 kOhm
  • Bandwidth from DC to 1.9 GHz
  • Differential outputs
  • On-chip Automatic Gain Control (AGC)
  • No external components required
  • Single supply voltage 3.3 V
  • Bias voltage for PIN diode
  • Remains linear up to 1.7 mA (p-p) input current (unclipped)
  • Switched output polarity available (types A and B).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TZA3013AU/N39352 738 01026Volume productionUncased dieDie In Waffle CarriersNo MarkingTZA3013AU/N3
Always Pb-free
TZA3013AU/N39352 738 01028Volume productionUncased dieDie in Single Waffle CarriersNo MarkingTZA3013AU/N3
TZA3013BU/N39352 730 73026Volume productionUncased dieDie In Waffle CarriersNo MarkingTZA3013BU/N3
Always Pb-free
TZA3013BU/N39352 730 73028Volume productionUncased dieDie in Single Waffle CarriersNo MarkingTZA3013BU/N3

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TZA3013AU/N39352 738  01026       not available
TZA3013AU/N39352 738  01028       not available
TZA3013BU/N39352 730  73026       not available
TZA3013BU/N39352 730  73028       not available

Applications

  • Digital fibre optic receiver in short, medium and long haul optical telecommunications transmission systems or in high speed data networks
  • Wide-band RF gain block.


Parametrics/similar products

Type numberPackageSupply
voltage(V)
Power
dissipation(mW)
Data
transfer
rate(Mb/s)
Eq
Sens
[dBm]
TZA3013AU/N3Uncased die
3.3860-2488-24
TZA3013BU/N3Uncased die
3.3860-2488-24


Similar products
TZA3013A; TZA3013B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.